Products (2)
1981813-1 Wire-to-Board Headers & Receptacles
  • Connector Style Receptacle
  • Product Type Connector
  • Strain Relief Without
  • Connector Type Connector Assembly
  • Number of Positions 2
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 30
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) .5
  • PCB Contact Termination Area Plating Material Gold
  • Contact Base Material Phosphor Bronze
  • Contact Type Pin
  • PCB Mounting Style Surface Mount
  • PCB Mount Alignment Without
  • PCB Mount Retention Without
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Contact Retention Without
  • Centerline (Pitch) .8
  • Housing Color Black
  • Housing Material LCP (Liquid Crystal Polymer)
  • Height above PC Board .055 in
  • Height 2.85
  • Pick and Place Cover Without
  • Agency/Standard UL 94V-0
  • UL Flammability Rating UL 94V-0
  • Packaging Reel Diameter 4000
  • Packaging Method Tape & Reel
  • Packaging Quantity 4000
Overview
Micro SLP Connector Series

Micro Super Low Profile (SLP) Connectors

As devices trend towards miniaturization, the need for smaller connector components is more prevalent than ever. The micro SLP connector series offers a low profile design and a small PCB footprint.

Designed with small devices like mobile phones and tablets in mind, the micro super low profile (SLP) connector series also has a high reliability mating connection, making it more resistant to drops and shock. This drop- and shock-resistant mating connection is accomplished through the micro SLP connector’s contact design, which provides the assembly operator a tactile click to help prevent mis-mating. Applications for the micro SLP connector series are not limited to mobile devices: most applications requiring space savings over larger, discrete wire connections may benefit from this very small wire-to-board connector. The board-side header receptacle is supplied on emboss tape. The cable assembly comes pre-terminated and pre-stripped, in a standard cable length of 13.5mm. Custom cable lengths are available upon request.

1.4mm

Mated height for the micro super low profile connector

1.0A

Current amperage rating for this wire-to-board connector

32AWG

Wire size for the 0.8mm pitch micro SLP connector

Key Benefits and Features

Micro SLP Connector
  • Super low profile
  • Drop- and shock-resistant mating connection
  • Contact design helps prevent mis-mating
  • Convenient handling with header receptacle supplied on emboss tape
  • Time saving cable assembly comes pre-terminated and pre-stripped
  • Custom cable lengths available upon request

 

Smartphones
Smartphones
Tablets
Tablets
Wearable Devices
Wearable Devices

Applications

For the Micro Super Low Profile Connector

• Mobile Phones
• Tablets
• Wearable Devices
• Any device requiring space savings

Micro SLP Size Comparison
The micro SLP connector series offers a low profile design and a small PCB footprint for increasingly smaller devices.
Micro SLP Connector Series

Micro Super Low Profile (SLP) Connectors

As devices trend towards miniaturization, the need for smaller connector components is more prevalent than ever. The micro SLP connector series offers a low profile design and a small PCB footprint.

Designed with small devices like mobile phones and tablets in mind, the micro super low profile (SLP) connector series also has a high reliability mating connection, making it more resistant to drops and shock. This drop- and shock-resistant mating connection is accomplished through the micro SLP connector’s contact design, which provides the assembly operator a tactile click to help prevent mis-mating. Applications for the micro SLP connector series are not limited to mobile devices: most applications requiring space savings over larger, discrete wire connections may benefit from this very small wire-to-board connector. The board-side header receptacle is supplied on emboss tape. The cable assembly comes pre-terminated and pre-stripped, in a standard cable length of 13.5mm. Custom cable lengths are available upon request.

1.4mm

Mated height for the micro super low profile connector

1.0A

Current amperage rating for this wire-to-board connector

32AWG

Wire size for the 0.8mm pitch micro SLP connector

Key Benefits and Features

Micro SLP Connector
  • Super low profile
  • Drop- and shock-resistant mating connection
  • Contact design helps prevent mis-mating
  • Convenient handling with header receptacle supplied on emboss tape
  • Time saving cable assembly comes pre-terminated and pre-stripped
  • Custom cable lengths available upon request

 

Smartphones
Smartphones
Tablets
Tablets
Wearable Devices
Wearable Devices

Applications

For the Micro Super Low Profile Connector

• Mobile Phones
• Tablets
• Wearable Devices
• Any device requiring space savings

Micro SLP Size Comparison
The micro SLP connector series offers a low profile design and a small PCB footprint for increasingly smaller devices.
1981813-1 Wire-to-Board Headers & Receptacles
  • Connector Style Receptacle
  • Product Type Connector
  • Strain Relief Without
  • Connector Type Connector Assembly
  • Number of Positions 2
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 30
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) .5
  • PCB Contact Termination Area Plating Material Gold
  • Contact Base Material Phosphor Bronze
  • Contact Type Pin
  • PCB Mounting Style Surface Mount
  • PCB Mount Alignment Without
  • PCB Mount Retention Without
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Contact Retention Without
  • Centerline (Pitch) .8
  • Housing Color Black
  • Housing Material LCP (Liquid Crystal Polymer)
  • Height above PC Board .055 in
  • Height 2.85
  • Pick and Place Cover Without
  • Agency/Standard UL 94V-0
  • UL Flammability Rating UL 94V-0
  • Packaging Reel Diameter 4000
  • Packaging Method Tape & Reel
  • Packaging Quantity 4000