Micro-MaTch Value-Line

Value in Connectivity

Economical design of the Micro-MaTch family that meets the needs of less demanding applications in the Industrial, Consumer and Datacom industry.

A more economical design that meets the needs of less demanding applications. The Micro-MaTch Value-line is the latest addition to the well-established Micro-MaTch connector family. This new series features a more economical design and meets the needs of less demanding applications in the Industrial, Consumer and Datacom industry. The Micro-MaTch Value-line is built around the existing high quality Micro-MaTch connector system and has been developed to suit environments where a broad temperature range, many mating cycles and vibration resistance are less relevant. On a pitch of 1.27 mm, Micro-Match Value-line offers a variety of wire-to-board inter-connections.

Features

  • Cost effective Wire to Board system with tin plated contact design
  • Miniature connector system to save space on the printed circuit board
  • All connectors supplied on Tape & Reel and suitable for automatic placing and termination
  • Highly reliable gas tight connections between wire and insulation displacement contacts
  • Full range of application tooling from hand tool to fully automated equipment
  • Cable connectors accepting all standard ribbon cable

Applications

  • Home automation and alarm equipment
  • Mobile GPS devices
  • Lighting
  • Air- and climate control units
  • CCTV
  • Building Surface Control
  • Set Top Boxes, Audio- & Video equipment
  • Electronic voting machines
  • Pay terminals
1-2178710-0 Ribbon Cable Connectors
PRODUCT

Connectors

-

Ribbon Cable Connectors

10P, FOB , THT, MICRO-MATCH VALUE LINE - 1-2178710-0

  • TE Internal Number: 1-2178710-0

active
  • Connector System Board-to-Board
  • PCB Mounting Orientation Vertical
  • Shrouded Yes
  • Connector Style Receptacle
  • Profile Low
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Connector Assembly
  • Type of Connector Female-on-Board
  • Board Standoff Without
  • Product Type Connector
  • Number of Positions 10
  • Ejection Latches Without
  • Operating Voltage 100
  • Insulation Resistance 1000
  • Daisy Chain Without
  • Header Type Pin Header
  • Contact Current Rating (Max) 1.4
  • Contact Mating Area Plating Material Tin over Nickel
  • Contact Type Pin
  • Solder Tail Contact Plating Material Tin over Nickel
  • Vacuum Tape Without
  • Contact Termination Area Plating Thickness .003 – .005
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Thickness .003 – .005
  • Contact Transmits (Typical) Signal (Data)
  • Contact Design Dual Beam
  • Contact Termination Area Plating Material Tin over Nickel
  • Termination Method to PC Board Through Hole
  • Termination Post Length 3.1
  • PCB Mount Retention With
  • PCB Mount Retention Type Kink
  • Mating Alignment Without
  • Mating Retention Without
  • Locking Latch Without
  • Panel Mount Retention Without
  • PCB Mount Alignment Without
  • Polarization Without
  • Centerline (Pitch) 1.27
  • Housing Material Polyester GF
  • Housing Entry Style Top
  • Housing Color Black
  • Height 4
  • Length 14.7
  • Operating Temperature Range -40 – 105
  • Packaging Method Reel
  • Packaging Quantity 2500
1-2178710-2 Ribbon Cable Connectors
PRODUCT

Connectors

-

Ribbon Cable Connectors

12P, FOB , THT, MICRO-MATCH VALUE LINE - 1-2178710-2

  • TE Internal Number: 1-2178710-2

active
  • Connector System Board-to-Board
  • PCB Mounting Orientation Vertical
  • Shrouded Yes
  • Connector Style Receptacle
  • Profile Low
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Connector Assembly
  • Type of Connector Female-on-Board
  • Board Standoff Without
  • Product Type Connector
  • Number of Positions 12
  • Ejection Latches Without
  • Operating Voltage 100
  • Insulation Resistance 1000
  • Daisy Chain Without
  • Header Type Pin Header
  • Contact Current Rating (Max) 1.4
  • Contact Mating Area Plating Material Tin over Nickel
  • Contact Type Pin
  • Solder Tail Contact Plating Material Tin over Nickel
  • Vacuum Tape Without
  • Contact Termination Area Plating Thickness .003 – .005
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Thickness .003 – .005
  • Contact Transmits (Typical) Signal (Data)
  • Contact Design Dual Beam
  • Contact Termination Area Plating Material Tin over Nickel
  • Termination Method to PC Board Through Hole
  • Termination Post Length 3.1
  • PCB Mount Retention With
  • PCB Mount Retention Type Kink
  • Mating Alignment Without
  • Mating Retention Without
  • Locking Latch Without
  • Panel Mount Retention Without
  • PCB Mount Alignment Without
  • Polarization Without
  • Centerline (Pitch) 1.27
  • Housing Material Polyester GF
  • Housing Entry Style Top
  • Housing Color Black
  • Height 4
  • Length 17.3
  • Operating Temperature Range -40 – 105
  • Packaging Method Reel
  • Packaging Quantity 2500
1-2178710-4 Ribbon Cable Connectors
PRODUCT

Connectors

-

Ribbon Cable Connectors

14P, FOB , THT, MICRO-MATCH VALUE LINE - 1-2178710-4

  • TE Internal Number: 1-2178710-4

active
  • Connector System Board-to-Board
  • PCB Mounting Orientation Vertical
  • Shrouded Yes
  • Connector Style Receptacle
  • Profile Low
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Connector Assembly
  • Type of Connector Female-on-Board
  • Board Standoff Without
  • Product Type Connector
  • Number of Positions 14
  • Ejection Latches Without
  • Operating Voltage 100
  • Insulation Resistance 1000
  • Daisy Chain Without
  • Header Type Pin Header
  • Contact Current Rating (Max) 1.4
  • Contact Mating Area Plating Material Tin over Nickel
  • Contact Type Pin
  • Solder Tail Contact Plating Material Tin over Nickel
  • Vacuum Tape Without
  • Contact Termination Area Plating Thickness .003 – .005
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Thickness .003 – .005
  • Contact Transmits (Typical) Signal (Data)
  • Contact Design Dual Beam
  • Contact Termination Area Plating Material Tin over Nickel
  • Termination Method to PC Board Through Hole
  • Termination Post Length 3.1
  • PCB Mount Retention With
  • PCB Mount Retention Type Kink
  • Mating Alignment Without
  • Mating Retention Without
  • Locking Latch Without
  • Panel Mount Retention Without
  • PCB Mount Alignment Without
  • Polarization Without
  • Centerline (Pitch) 1.27
  • Housing Material Polyester GF
  • Housing Entry Style Top
  • Housing Color Black
  • Height 4
  • Length 19.71
  • Operating Temperature Range -40 – 105
  • Packaging Method Reel
  • Packaging Quantity 2500
1-2178710-6 Ribbon Cable Connectors
PRODUCT

Connectors

-

Ribbon Cable Connectors

16P, FOB , THT, MICRO-MATCH VALUE LINE - 1-2178710-6

  • TE Internal Number: 1-2178710-6

active
  • Connector System Board-to-Board
  • PCB Mounting Orientation Vertical
  • Shrouded Yes
  • Connector Style Receptacle
  • Profile Low
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Connector Assembly
  • Type of Connector Female-on-Board
  • Board Standoff Without
  • Product Type Connector
  • Number of Positions 16
  • Ejection Latches Without
  • Operating Voltage 100
  • Insulation Resistance 1000
  • Daisy Chain Without
  • Header Type Pin Header
  • Contact Current Rating (Max) 1.4
  • Contact Mating Area Plating Material Tin over Nickel
  • Contact Type Pin
  • Solder Tail Contact Plating Material Tin over Nickel
  • Vacuum Tape Without
  • Contact Termination Area Plating Thickness .003 – .005
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Thickness .003 – .005
  • Contact Transmits (Typical) Signal (Data)
  • Contact Design Dual Beam
  • Contact Termination Area Plating Material Tin over Nickel
  • Termination Method to PC Board Through Hole
  • Termination Post Length 3.1
  • PCB Mount Retention With
  • PCB Mount Retention Type Kink
  • Mating Alignment Without
  • Mating Retention Without
  • Locking Latch Without
  • Panel Mount Retention Without
  • PCB Mount Alignment Without
  • Polarization Without
  • Centerline (Pitch) 1.27
  • Housing Material Polyester GF
  • Housing Entry Style Top
  • Housing Color Black
  • Height 4
  • Length 22.25
  • Operating Temperature Range -40 – 105
  • Packaging Method Reel
  • Packaging Quantity 2500
1-2178710-8 Ribbon Cable Connectors
PRODUCT

Connectors

-

Ribbon Cable Connectors

18P, FOB , THT, MICRO-MATCH VALUE LINE - 1-2178710-8

  • TE Internal Number: 1-2178710-8

active
  • Connector System Board-to-Board
  • PCB Mounting Orientation Vertical
  • Shrouded Yes
  • Connector Style Receptacle
  • Profile Low
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Connector Assembly
  • Type of Connector Female-on-Board
  • Board Standoff Without
  • Product Type Connector
  • Number of Positions 18
  • Ejection Latches Without
  • Operating Voltage 100
  • Insulation Resistance 1000
  • Daisy Chain Without
  • Header Type Pin Header
  • Contact Current Rating (Max) 1.4
  • Contact Mating Area Plating Material Tin over Nickel
  • Contact Type Pin
  • Solder Tail Contact Plating Material Tin over Nickel
  • Vacuum Tape Without
  • Contact Termination Area Plating Thickness .003 – .005
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Thickness .003 – .005
  • Contact Transmits (Typical) Signal (Data)
  • Contact Design Dual Beam
  • Contact Termination Area Plating Material Tin over Nickel
  • Termination Method to PC Board Through Hole
  • Termination Post Length 3.1
  • PCB Mount Retention With
  • PCB Mount Retention Type Kink
  • Mating Alignment Without
  • Mating Retention Without
  • Locking Latch Without
  • Panel Mount Retention Without
  • PCB Mount Alignment Without
  • Polarization Without
  • Centerline (Pitch) 1.27
  • Housing Material Polyester GF
  • Housing Entry Style Top
  • Housing Color Black
  • Height 4
  • Length 24.79
  • Operating Temperature Range -40 – 105
  • Packaging Method Reel
  • Packaging Quantity 2500
1-2178711-0 Ribbon Cable Connectors
PRODUCT

Connectors

-

Ribbon Cable Connectors

10P, FOB, SMD, MICRO-MATCH VALUE LINE - 1-2178711-0

  • TE Internal Number: 1-2178711-0

active
  • Connector System Board-to-Board
  • PCB Mounting Orientation Vertical
  • Shrouded No
  • Connector Style Receptacle
  • Profile Low
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Connector Assembly
  • Type of Connector Female-on-Board
  • Board Standoff With
  • Product Type Connector
  • Number of Positions 10
  • Ejection Latches Without
  • Insulation Resistance 1000
  • Operating Voltage 100
  • Daisy Chain Without
  • Header Type Shrouded
  • Contact Current Rating (Max) .95
  • Contact Mating Area Plating Material Tin over Nickel
  • Contact Type Socket
  • Solder Tail Contact Plating Material Tin over Nickel
  • Vacuum Tape Without
  • Contact Base Material Copper Alloy
  • Contact Transmits (Typical) Signal (Data)
  • Contact Design Dual Beam
  • Contact Termination Area Plating Material Tin over Nickel
  • Termination Method to PC Board Surface Mount
  • PCB Mount Retention Without
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Mating Retention Without
  • Locking Latch Without
  • Panel Mount Retention Without
  • PCB Mount Alignment With
  • Polarization With
  • Centerline (Pitch) 1.27
  • Housing Material PA 4.6 GF
  • Housing Entry Style Top
  • Housing Color Black
  • Height 5.3
  • Operating Temperature Range -30 – 85
  • For Use With Male-In-Wire/Male-On-Board
  • Packaging Method Reel
  • Packaging Quantity 900
1-2178711-2 Ribbon Cable Connectors
PRODUCT

Connectors

-

Ribbon Cable Connectors

12P, FOB, SMD, MICRO-MATCH VALUE LINE - 1-2178711-2

  • TE Internal Number: 1-2178711-2

active
  • Connector System Board-to-Board
  • PCB Mounting Orientation Vertical
  • Shrouded No
  • Connector Style Receptacle
  • Profile Low
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Connector Assembly
  • Type of Connector Female-on-Board
  • Board Standoff With
  • Product Type Connector
  • Number of Positions 12
  • Ejection Latches Without
  • Insulation Resistance 1000
  • Operating Voltage 100
  • Daisy Chain Without
  • Header Type Shrouded
  • Contact Current Rating (Max) .95
  • Contact Mating Area Plating Material Tin over Nickel
  • Contact Type Socket
  • Solder Tail Contact Plating Material Tin over Nickel
  • Vacuum Tape Without
  • Contact Base Material Copper Alloy
  • Contact Transmits (Typical) Signal (Data)
  • Contact Design Dual Beam
  • Contact Termination Area Plating Material Tin over Nickel
  • Termination Method to PC Board Surface Mount
  • PCB Mount Retention Without
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Mating Retention Without
  • Locking Latch Without
  • Panel Mount Retention Without
  • PCB Mount Alignment With
  • Polarization With
  • Centerline (Pitch) 1.27
  • Housing Material PA 4.6 GF
  • Housing Entry Style Top
  • Housing Color Black
  • Height 5.3
  • Operating Temperature Range -30 – 85
  • For Use With Male-In-Wire/Male-On-Board
  • Packaging Method Reel
  • Packaging Quantity 900
1-2178711-4 Ribbon Cable Connectors
PRODUCT

Connectors

-

Ribbon Cable Connectors

14P, FOB, SMD, MICRO-MATCH VALUE LINE - 1-2178711-4

  • TE Internal Number: 1-2178711-4

active
  • Connector System Board-to-Board
  • PCB Mounting Orientation Vertical
  • Shrouded No
  • Connector Style Receptacle
  • Profile Low
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Connector Assembly
  • Type of Connector Female-on-Board
  • Board Standoff With
  • Product Type Connector
  • Number of Positions 14
  • Ejection Latches Without
  • Insulation Resistance 1000
  • Operating Voltage 100
  • Daisy Chain Without
  • Header Type Shrouded
  • Contact Current Rating (Max) .95
  • Contact Mating Area Plating Material Tin over Nickel
  • Contact Type Socket
  • Solder Tail Contact Plating Material Tin over Nickel
  • Vacuum Tape Without
  • Contact Base Material Copper Alloy
  • Contact Transmits (Typical) Signal (Data)
  • Contact Design Dual Beam
  • Contact Termination Area Plating Material Tin over Nickel
  • Termination Method to PC Board Surface Mount
  • PCB Mount Retention Without
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Mating Retention Without
  • Locking Latch Without
  • Panel Mount Retention Without
  • PCB Mount Alignment With
  • Polarization With
  • Centerline (Pitch) 1.27
  • Housing Material PA 4.6 GF
  • Housing Entry Style Top
  • Housing Color Black
  • Height 5.3
  • Operating Temperature Range -30 – 85
  • For Use With Male-In-Wire/Male-On-Board
  • Packaging Method Reel
  • Packaging Quantity 900
1-2178711-6 Ribbon Cable Connectors
PRODUCT

Connectors

-

Ribbon Cable Connectors

16P, FOB, SMD, MICRO-MATCH VALUE LINE - 1-2178711-6

  • TE Internal Number: 1-2178711-6

active
  • Connector System Board-to-Board
  • PCB Mounting Orientation Vertical
  • Shrouded No
  • Connector Style Receptacle
  • Profile Low
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Connector Assembly
  • Type of Connector Female-on-Board
  • Board Standoff With
  • Product Type Connector
  • Number of Positions 16
  • Ejection Latches Without
  • Insulation Resistance 1000
  • Operating Voltage 100
  • Daisy Chain Without
  • Header Type Shrouded
  • Contact Current Rating (Max) .95
  • Contact Mating Area Plating Material Tin over Nickel
  • Contact Type Socket
  • Solder Tail Contact Plating Material Tin over Nickel
  • Vacuum Tape Without
  • Contact Base Material Copper Alloy
  • Contact Transmits (Typical) Signal (Data)
  • Contact Design Dual Beam
  • Contact Termination Area Plating Material Tin over Nickel
  • Termination Method to PC Board Surface Mount
  • PCB Mount Retention Without
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Mating Retention Without
  • Locking Latch Without
  • Panel Mount Retention Without
  • PCB Mount Alignment With
  • Polarization With
  • Centerline (Pitch) 1.27
  • Housing Material PA 4.6 GF
  • Housing Entry Style Top
  • Housing Color Black
  • Height 5.3
  • Operating Temperature Range -30 – 85
  • For Use With Male-In-Wire/Male-On-Board
  • Packaging Method Reel
  • Packaging Quantity 900
1-2178711-8 Ribbon Cable Connectors
PRODUCT

Connectors

-

Ribbon Cable Connectors

18P,FOB,SMD,MICRO-MATCH VALUE LINE - 1-2178711-8

  • TE Internal Number: 1-2178711-8

active
  • Connector System Board-to-Board
  • PCB Mounting Orientation Vertical
  • Shrouded No
  • Connector Style Receptacle
  • Profile Low
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Connector Assembly
  • Type of Connector Female-on-Board
  • Board Standoff With
  • Product Type Connector
  • Number of Positions 18
  • Ejection Latches Without
  • Insulation Resistance 1000
  • Operating Voltage 100
  • Daisy Chain Without
  • Header Type Shrouded
  • Contact Current Rating (Max) .95
  • Contact Mating Area Plating Material Tin over Nickel
  • Contact Type Socket
  • Solder Tail Contact Plating Material Tin over Nickel
  • Vacuum Tape Without
  • Contact Base Material Copper Alloy
  • Contact Transmits (Typical) Signal (Data)
  • Contact Design Dual Beam
  • Contact Termination Area Plating Material Tin over Nickel
  • Termination Method to PC Board Surface Mount
  • PCB Mount Retention Without
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Mating Retention Without
  • Locking Latch Without
  • Panel Mount Retention Without
  • PCB Mount Alignment With
  • Polarization With
  • Centerline (Pitch) 1.27
  • Housing Material PA 4.6 GF
  • Housing Entry Style Top
  • Housing Color Black
  • Height 5.3
  • Operating Temperature Range -30 – 85
  • For Use With Male-In-Wire/Male-On-Board
  • Packaging Method Reel
  • Packaging Quantity 900