Flat flexible cable solutions designed for flexibility and durability

Our portfolio of flat flexible cable (FFC) connectors includes a variety of high density cable-to-board and cable-to-cable connectors designed for automated assembly. Our portfolio includes wire-to-board products on .100 in [2.54 mm] and 0.050 in [1.27mm] centerlines and wire-to-wire products on 0.100 in [2.54 mm] centerlines. Receptacle housings not only mate with the pin housings, but also with an array of printed circuit board (PCB) headers from other TE product families, including AMPMODU and AMP-LATCH connectors. Our FFC products includes the higher performance FLEXPAC connector system, the specialized TRIOMATE connector system, and a ZIF (zero insertion force) connector family.

Product Features

FFC Connectors
  • Cable stripping and plating eliminated
  • High speed sequential application of multiple-crimp contacts
  • Underwriters Laboratories Inc., File No. E28476
  • CSA Report No. LR 7189A-91
  • Single and double row housings: plain and latch
  • Pin, receptacle, card edge, and solder tab contact options
  • Capability of intermixing FFC cable and round wire contacts

High density packaging

Low profile design

Wide variety of housing options

Select Applications

FFC Connectors
  • Membrane switches
  • Displays
  • Industrial Controls
  • Test Equipment
  • 3D printers, inkjet, and laser printers
  • PCs / Laptops
  • Disk drives
  • Data systems
  • Appliances
  • Medical devices

Frequently Asked Questions

Q: Are you looking for a crimp termination solution or a direct cable mating solution?
A: TE's FCC Products can accommodate both termination styles. Our standard FFC and FLEXPAC offerings can accommodate crimp termination, while our TRIO-MATE and ZIF offerings can accommodate direct cable mating.

 

Q: What type of cable are you hoping to terminate?
A: TE’ s FFC offering, along with its sister product, FPC, can solve your cable termination needs.

READ MORE ABOUT FLAT FLEXIBLE CABLE (FFC) CONNECTORS