GRACE INERTIA Connector Series

GRACE INERTIA Connector Series

The always-connected home of the future demands efficient, reliable, and safe connector solutions. TE Connectivity’s (TE) GRACE INERTIA connector series mates to simultaneously complete the circuit and lock the connector.

GRACE INERTIA connectors employ an inertia locking mechanism to simultaneously complete the circuit and "lock" the connector, which is an excellent solution for eliminating human error during assembly. This feature provides ideal mating reliability, prevents mismatching, and eliminates the need for complicated inspection processes. The carefully engineered design assures proper insertion, which prevents header pin deformation. The ergonomic design allows for easy assembly, while the compact pitch reduces overall connector size. Additionally, lanceless contacts prevent snagging or entanglement and the dual beam contact design helps provide good contact, and durability. There are four keying methods and colors available in the 3.3mm, 3.5mm, 6.0mm, 6.2mm, 6.5mm, 7.92mm, 9.0mm, and 12.4mm centerline options. These small wire-to-wire and wire-to-board connectors are used for a wide range of large electrical products such as home appliances, transportation solutions, air conditioners, vending machines, industrial controls, and HVAC systems.

Features and Benefits

  • Inertia locking mechanism helps prevent unintended disconnection
  • Available in wire-to-board and wire-to-wire configurations
  • Design assures proper insertion, which prevents header pin deformation
  • Lanceless contacts prevent snagging or entanglement
  • Dual beam contact design provides good contact and durability
  • Four keying methods and colors available for the series
  • Ergonomic design allows for easy assembly
  • Optional double lock plates (TPA devices) available for some models

Applications

  • Washing machines
  • Transportation solutions
  • Industrial controls
  • Household appliances
  • Air conditioners
  • Refrigerators
  • Vending machines
  • Control cabinets
  • Industrial machinery
  • HVAC systems
  • Urethane coating on PCB boards