Get to know the AMPMODU interconnect system family

Connect reliably

The AMPMODU Mod IV and V connector family includes a variety of rugged and reliable wire-to-board connectors on a modular .100" x .100" (2.54 x 2.54mm) centerline configuration.

A System with Benefits. The AMPMODU IV & V interconnects mate to AMPMODU breakaway, shrouded & unshrouded headers with a .025" (0.64) square post. The connectors include AMPMODU IV & V wire-applied crimp contacts and housings with three levels of contact mating pressures with single and double row configurations available in .100 CL.

High

Pressure available

.100

Centerline

Key

Available

Features

  • Wire-to-board system
  • Polarization
  • Strain relief
  • Mounting ears and detent
  • Keying plugs available

Applications

  • Automotive controls
  • Computers
  • Medical instruments
  • Vending
  • Instrumentation & Test Equipment
  • Telecommunications
  • Storage equipment
  • Appliances
  • Gaming & Video Equipment