Battery Interconnects for PC

Reliable performance

Our battery interconnects for PCs are engineered for reliable high-performance. These five-position headers and our five-position receptacle connectors easily mate and unmate. Single contacts are rated at seven amperes with a 30°C rise time, and have an operating temperature rating of -30°C to +70°C. Headers feature sturdy brass contacts with duplex plated tin or tin-lead solder tails and nickel on the mating area. These features ensure the life of the system and provide high cycle mating/unmating of interconnects. Housings are made of high temperature, UL 94V-0 rated thermoplastic and are available with left- or right-hand keying, or with keyless mounting configurations.

Product Features

PC Battery Interconnects
  • Multi-directional mating with angles between 0° and 90°
  • Standard 5-position system
  • Total interface solution
  • Current capacity of single contact: 7 amps with a 30°C rise time
  • Choice of right-angle or vertical mount headers with left, right, or keyless polarization
  • Headers available for 7.2, 10.8, and 12.0 volt rechargeable batteries
  • Receptacle connectors with solder tails or weld tabs
  • Consumer-friendly mating/unmating of battery
  • Reduces design cycle time
  • Reduces overall costs 

-30°C

Low operating temperature rating

+70°C

High operating temperature rating

Drop-In Receptacle Connectors

Weld Tab or Solder Tail

Our drop-in receptacle connectors fit securely within the battery pack compartment. They are offered in a choice of weld tab or solder tail versions for PC board mounting. Housings are made from high impact UL 94V-0 rated thermoplastic with high temperature housings available for solder tail versions. TE battery interconnection systems provide variable direction mating and voltage or form-factor polarization for safe, friendly operation.