DC Jack Connectors or Battery Jacks for Supplying Direct Current Power
We collaborate with customers to provide battery jack interconnection systems and holding solutions for today’s slim, portable products. All our DC Jack connectors use housings made of high-temperature, UL 94V-0 rated thermoplastic. These DC jack interconnects are available with left or right keying or in keyless mounting configurations. Using a five-position, standard TE battery jacks are a total design solution and with our extraordinary customer experience focus, we strive to reduce your design cycle time, time-to-market, and overall cost of manufacturing.
The circular I/O connector is a reliable connector characterized by easy handling. There is no need to orientate the connector, as its circular shape naturally provides a blind mating capability. Circular I/O connectors are found in a large variety of mobile devices, such as mobile phones, media players, tablets, laptops, and cameras. The connectors allow for video and audio transmission or supply DC power to the device. TE offers several circular I/O connectors for A/V and DC applications in several mounting styles.
2500
This durable MDI system features plated contacts for positive mating and unmating up to 2500 cycles. Housings are compatible with infrared and reflow solder techniques. The multi-directional aspect and durability of this system make it ideal for docking connector applications in a variety of portable hand-held devices, measurement equipment, documentation control, and interconnections for rechargeable batteries used in laptop and notebook type computers.
We developed a mobile battery connector with a low-profile design that has flexibility, so it can adapt to individualized customer designs.
- Masaki Shoji,
- Product Manager, Consumer Devices
Zero to 90 in Just 2.0mm
Multi-Direction Interconnection (MDI) System
The MDI system answers the need for a high density and versatile interconnections system to support the rapid growth of the portable equipment market. The MDI system consists of six-position receptacles and headers featuring contacts on a 2.0mm centerline. This system is designed to permit mating and unmating at any angle between 0° and 90°.
Floating Battery Interconnection Systems (FBIS)
Floating Battery Interconnection Systems (FBIS) is designed to meet higher requirements for mobile device. With its featured clinch type connector configuration, it provide more reliable mating connector. It can sustain more severe drop environment. It also can prevent electrical discontinuity at physical shock and
vibration.
↑
↓
$$