Battery connectors are engineered to connect a battery in a small electronic product. Our battery wire connector portfolio includes Multi-Direction Interconnection (MDI) System, which enables us to manufacture high density, versatile interconnects with six-position receptacles and headers featuring contacts on a 2.0mm centerline. Available in right angle or vertical mount headers with left, right or keyless polarization, this system is designed to permit mating and unmating at any angle between 0° and 90°.

IoT Visual

Engineering a Connected Future of Everything: IoT Connectivity Solution from TE