Two-Piece Performance Reliability
Our Eurocard line is available in board-to-board, wire-to-board, ribbon cable-to-board, and high-current connectors. Our Eurocard connectors incorporate internationally accepted design advantages of DIN 41612 and IEC 60603-2 two-piece connectors in a quality design that provides high Signal Integrity (SI) and electrical performance. With a broad portfolio, it is easy to find the right connector type and style to fit your application. Common Bus Systems include STE Bus, CIMBUS, FUTUREBUS, VMEBus, MULTIBUS (II), NUBUS, VXi Bus, and VME 64X.
Product Features
Eurocard Connectors
- Meets DIN 41612 and IEC 60603-2
- Two-piece reliability
- Polarized housings
- Flame retardant
- Types B, C, D, F, M, Q and R
- Standard DIN sizes as well as half, third, and expanded sizes
- Various solder post lengths and ACTION PIN and eye-of-needle contact tails
- Selective contact loading
Download this brochure for details of all the Eurocard connector type options by part number.
Select Applications
Eurocard Connectors
- High speed trains
- DCS systems in industrial control
- Power relays in factories
- Data centers
- Storage
- Servers
- Base stations
- Telecommunications equipment
- Backplane and motherboard assemblies
- Switching systems
- Modular rack systems
Product Specifications
- DIN 41612: Two-Part Connectors for Printed Circuit Boards
- IEC 60603-2: Connectors for Frequencies below 3 MHz for Printed Circuit Boards
Application Specifications
- 114-9014 Eurocard Connector Types B, C, M and R (Board-to-Board Application)
- 114-19004 Eurocard Connector, Type F Receptacle
- 114-12026 Type M Coax Contacts
- 114-10014 Size VIII Power Contacts