Products (24)
2058943-3 Lighting Cable Assemblies
  • Product Line Mini-CT
  • Wire/Cable Type Discrete Wire
  • Applies To Wire/Cable
  • Sealed No
  • Product Type Cable Assembly
  • Number of Positions 4
  • Number of Rows 1
  • Operating Voltage 70 VAC
  • Contact Type Receptacle
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Termination Area Plating Material Pre-Tin
  • Termination Method to Wire/Cable Crimp
  • Mating Retention Type Locking
  • Mating Retention With
  • Housing Color White
  • Centerline 1.5
  • Housing Material Nylon
  • Wire Size 24
  • Operating Temperature Range -40 – 105
  • Circuit Identification Feature With
  • Agency/Standard UL
  • UL File Number E28476
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag/Box
2154828-1 Power Cable Assemblies
  • Cable Assembly Category Power
  • Cable Assembly Type Economy Power II
  • Neutral Wire Size 18
  • Strain Relief Without
  • Product Type Cable Assembly
  • Product Designation Patch Cord
  • Sealed No
  • Configuration Single-Ended
  • Number of Positions 2
  • LVDC Grid Interconnect No
  • Keyed Yes
  • Color Black, Red
  • Cable Exit Angle 180°
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Pre-Tin
  • Housing Material PBT
  • Housing Color Natural
  • Wire Size .823
  • Wire Size 18
  • Operating Temperature Range -30 – 105
  • Flammability Rating UL 94V-0
  • Packaging Method Bag
  • CLOUDSPLITTER No
2058943-4 Lighting Cable Assemblies
  • Product Line Mini-CT
  • Wire/Cable Type Discrete Wire
  • Applies To Wire/Cable
  • Sealed No
  • Product Type Cable Assembly
  • Number of Positions 5
  • Number of Rows 1
  • Operating Voltage 70 VAC
  • Contact Type Receptacle
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Termination Area Plating Material Pre-Tin
  • Termination Method to Wire/Cable Crimp
  • Mating Retention Type Locking
  • Mating Retention With
  • Housing Color White
  • Centerline 1.5
  • Housing Material Nylon
  • Wire Size 24
  • Operating Temperature Range -40 – 105
  • Circuit Identification Feature With
  • Agency/Standard UL
  • UL File Number E28476
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag/Box
2058943-1 Lighting Cable Assemblies
  • Product Line Mini-CT
  • Connector Style UL
  • Wire/Cable Type Discrete Wire
  • Applies To Wire/Cable
  • Sealed No
  • Shielded No
  • Cable Assembly System Wire-to-Board
  • Strain Relief Without
  • Product Type Cable Assembly
  • Number of Positions 2
  • Preloaded Yes
  • Number of Rows 1
  • Keyed No
  • Voltage Rating 70
  • Voltage Rating 70
  • Operating Voltage Reference AC/DC
  • Operating Voltage 70 VAC
  • Wire Color Red, Black
  • Accepts Contact Gender Socket
  • Contact Type Socket
  • Contact Transmits (Typical) Power
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Termination Area Plating Material Tin
  • Contact Current Rating 3
  • Contact Material (Socket) Copper Alloy
  • Termination Method to Wire/Cable Crimp
  • Mating Alignment With
  • Mating Retention Type Locking Latch
  • Mating Retention With
  • Mating Alignment Type Polarization
  • Housing Color White
  • Centerline 1.5
  • Housing Material Nylon
  • Cable Assembly Length 158.8
  • Wire Size 24
  • Accepts Wire Insulation Diameter Range .7 – 1.03
  • Overall Outside Cable Diameter 1.1176
  • Wire Size .205
  • Connector Profile Height 4.7
  • Connector Width 9.11
  • Connector Length 6.9
  • Operating Temperature Range -40 – 105
  • For Use With Header: 2106091
  • Agency/Standard CSA
  • CSA File Number LR 7189
  • UL File Number E28476
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag/Box
2106091-5 Wire-to-Board Headers & Receptacles
  • Connector System Wire-to-Board
  • PCB Mounting Orientation Vertical
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Style Receptacle
  • Connector Design Inverted
  • Lighting Interconnect Level Level 2
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Connector Type Header
  • Number of Positions 6
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Tail Orientation Inline
  • Operating Voltage 50
  • Operating Voltage 50
  • Header Mating Direction Inverted
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Matte
  • Contact Mating Area Plating Thickness 4
  • Contact Current Rating (Max) 3
  • Contact Base Material Copper Alloy
  • Contact Layout Inline
  • Contact Termination Area Plating Material Finish Matte
  • Contact Termination Area Plating Thickness 4
  • Contact Termination Area Plating Material Tin-Lead over Nickel
  • Contact Type Pin
  • Stamped and Formed Yes
  • Termination Method to PC Board Surface Mount
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention With
  • PCB Mount Retention Type Boardlocks
  • Contact Retention Without
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 1.5
  • Housing Color Natural
  • Housing Material LCP (Liquid Crystal Polymer)
  • Pass-Through Hole Size .472 x .197 in
  • Width 7.25
  • Height 6.9
  • Wire/Cable Size 24
  • Mating Post Length 2.4
  • Post-Mating Assembly Measurement .272 in
  • Length 15.11
  • Operating Temperature Range -30 – 105
  • UL File Number E28476
  • UL Flammability Rating UL 94V-0
  • Agency/Standard CSA
  • Agency/Standard Number C22.2 No. 182.3-M1987
  • Packaging Method Box
  • Packaging Quantity 450
2213189-1 Wire-to-Board Headers & Receptacles
  • Connector System Wire-to-Board
  • PCB Mounting Orientation Vertical
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Style Receptacle
  • Lighting Interconnect Level Level 2
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Connector Type Header
  • Strain Relief Without
  • Number of Positions 2
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Tail Orientation Inline
  • Operating Voltage 400
  • Operating Voltage 400
  • Header Mating Direction Inverted
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Matte
  • Contact Mating Area Plating Thickness 2
  • Contact Current Rating (Max) 3
  • Contact Base Material Copper Alloy
  • Contact Layout Inline
  • Contact Termination Area Plating Material Finish Matte
  • Contact Transmits (Typical) Power
  • Contact Termination Area Plating Thickness 2
  • Contact Design Poke-In
  • Contact Termination Area Plating Material Tin-Lead over Nickel
  • Stamped and Formed Yes
  • Termination Method to PC Board Surface Mount
  • Tool-less Wire Termination Yes
  • Contact Retention Type Locking Lance
  • PCB Mounting Style Surface Mount
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention With
  • PCB Mount Retention Type Boardlocks
  • Contact Retention With
  • Mating Retention Type Latch
  • Mating Alignment Without
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 3.3
  • Housing Color Natural
  • Housing Material Thermoplastic
  • Pass-Through Hole Size .169 x .307 in
  • Width 10.67
  • Height 10.25
  • Length 7.5
  • Operating Temperature Range -40 – 130
  • SMT Soldering Temperature 220 °C
  • UL File Number E28476
  • UL Flammability Rating UL 94V-0
  • Agency/Standard CSA
  • Agency/Standard Number C22.2 No. 182.3-M1987
  • Packaging Method Reel
  • Packaging Quantity 350
2106091-3 Wire-to-Board Headers & Receptacles
  • Connector System Wire-to-Board
  • PCB Mounting Orientation Vertical
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Style Receptacle
  • Connector Design Inverted
  • Lighting Interconnect Level Level 2
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Connector Type Header
  • Number of Positions 4
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Tail Orientation Inline
  • Operating Voltage 50
  • Operating Voltage 50
  • Header Mating Direction Inverted
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Matte
  • Contact Mating Area Plating Thickness 4
  • Contact Current Rating (Max) 3
  • Contact Base Material Copper Alloy
  • Contact Layout Inline
  • Contact Termination Area Plating Material Finish Matte
  • Contact Termination Area Plating Thickness 4
  • Contact Termination Area Plating Material Tin-Lead over Nickel
  • Contact Type Pin
  • Stamped and Formed Yes
  • Termination Method to PC Board Surface Mount
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention With
  • PCB Mount Retention Type Boardlocks
  • Contact Retention Without
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 1.5
  • Housing Color Natural
  • Housing Material LCP (Liquid Crystal Polymer)
  • Pass-Through Hole Size .354 x .197 in
  • Width 7.25
  • Height 6.9
  • Wire/Cable Size 24
  • Mating Post Length 2.4
  • Post-Mating Assembly Measurement .272 in
  • Length 12.11
  • Operating Temperature Range -30 – 105
  • UL File Number E28476
  • UL Flammability Rating UL 94V-0
  • Agency/Standard CSA
  • Agency/Standard Number C22.2 No. 182.3-M1987
  • Packaging Method Box
  • Packaging Quantity 450
2106091-1 Wire-to-Board Headers & Receptacles
  • Connector System Wire-to-Board
  • PCB Mounting Orientation Vertical
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Style Receptacle
  • Connector Design Inverted
  • Lighting Interconnect Level Level 2
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Connector Type Header
  • Number of Positions 2
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Tail Orientation Inline
  • Operating Voltage 50
  • Operating Voltage 50
  • Header Mating Direction Inverted
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Matte
  • Contact Mating Area Plating Thickness 4
  • Contact Current Rating (Max) 3
  • Contact Base Material Copper Alloy
  • Contact Layout Inline
  • Contact Termination Area Plating Material Finish Matte
  • Contact Termination Area Plating Thickness 4
  • Contact Termination Area Plating Material Tin-Lead over Nickel
  • Contact Type Pin
  • Stamped and Formed Yes
  • Termination Method to PC Board Surface Mount
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention With
  • PCB Mount Retention Type Boardlocks
  • Contact Retention Without
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 1.5
  • Housing Color Natural
  • Housing Material LCP (Liquid Crystal Polymer)
  • Pass-Through Hole Size .236 x .197 in
  • Width 7.25
  • Height 6.9
  • Wire/Cable Size 24
  • Mating Post Length 2.4
  • Post-Mating Assembly Measurement .272 in
  • Length 9.11
  • Operating Temperature Range -30 – 105
  • UL File Number E28476
  • UL Flammability Rating UL 94V-0
  • Agency/Standard CSA
  • Agency/Standard Number C22.2 No. 182.3-M1987
  • Packaging Method Box
  • Packaging Quantity 450
2058943-5 Lighting Cable Assemblies
  • Product Line Mini-CT
  • Connector Style UL
  • Wire/Cable Type Discrete Wire
  • Applies To Wire/Cable
  • Sealed No
  • Shielded No
  • Cable Assembly System Wire-to-Board
  • Strain Relief Without
  • Product Type Cable Assembly
  • Number of Positions 6
  • Preloaded Yes
  • Number of Rows 1
  • Keyed No
  • Voltage Rating 70
  • Voltage Rating 70
  • Operating Voltage Reference AC/DC
  • Operating Voltage 70 VAC
  • Wire Color Red, Black, Blue, Orange, Yellow, White
  • Accepts Contact Gender Socket
  • Contact Type Socket
  • Contact Transmits (Typical) Power
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Termination Area Plating Material Tin
  • Contact Current Rating 3
  • Contact Material (Socket) Copper Alloy
  • Termination Method to Wire/Cable Crimp
  • Mating Alignment With
  • Mating Retention Type Locking Latch
  • Mating Retention With
  • Mating Alignment Type Polarization
  • Housing Color White
  • Centerline 1.5
  • Housing Material Nylon
  • Cable Assembly Length 158.8
  • Wire Size 24
  • Accepts Wire Insulation Diameter Range .7 – 1.03
  • Overall Outside Cable Diameter 1.1176
  • Wire Size .205
  • Connector Profile Height 4.7
  • Connector Width 15.11
  • Connector Length 6.9
  • Operating Temperature Range -40 – 105
  • For Use With Header: 2106091
  • Agency/Standard CSA
  • CSA File Number LR 7189
  • UL File Number E28476
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag/Box
Overview
inverted thru board interconnects

Inverted Thru Board Interconnects

Our unique headers enable power delivery from the underside of your PC Boards and LED arrays, eliminating top-surface wire management issues.

Turn your power delivery upside down. Our unique headers enable power delivery from the underside of your PC Boards and LED arrays eliminating topsurface wire management issues. Leveraging existing TE connector product families, our inverted headers take advantage of proven TE connector systems. TE inverted thru board connectors are the idea solution for low profile applications commonly required in various solid state lighting LED modules and non-lighting related printed circuit boards.

High Power Inverted Thru Board SMT Connector

Key Features

The High Power Inverted Thru Board SMT Connector is a 7 A, 600 VAC rated inverted header that is ideal for bringing power to today’s high-output FR4, and aluminum clad circuit board LED assemblies. The mating Economy Power II (EPII) Connector works with 22-18 AWG (0.34 mm2 - 0.75 mm2) stranded wire sizes leveraging the proven EP II Connector System.

  • Low profile, top surface height of 2 mm above the LED printed circuit board minimizes interference with LED light emission
  • EP II Connector provides positive latching to ensure a fully mated connection

Inverted Thru Board Card Edge and Poke-In Connectors

Key Features

The Inverted Thru Board Card Edge and Poke-In Connectors are two-position, one-piece connectors that share the same PC Board footprint while offering flexibility in providing either a direct card edge mating solution or a poke-in wire connection to the underside of the LED array boards. Both provide 3.0 mm creep and clearance from all other conductive components on FR4 and metal clad printed circuit boards making them suitable for higher voltage designs.

 

  • Offered in two versions to accept 1.0 mm to 1.6 mm thick mating PCBs
  • Polarizing keying retention feature option available to provide additional
    extraction force
  • Accepts mating driver PCB geometry variations to provide flexibility in
    the end application design
  • Poke In: Accommodates a broad range of wires from 18 to 22 AWG or
    24 to 26 AWG.
  • Poke In: The connectors have an additional 1 mm in depth to accommodate the
    wire insulation guide barrels on the bottom.

ITB Card Edge Connector

Key Features

The ITB (Inverted Thru-Board) Card Edge Connector is designed to provide direct power connection between driver boards to the underside of LED array boards. This 2 position,
SMT card edge connector provides a perpendicular mating, cable-less, space saving power connection that is ideal for compact LED assembly designs such as those found in today’s retrofit lamps & bulbs.

 

  • One piece mating solution for faster and easier assembly operation
  •  Low profile space saving design
  • The 1.5 mm height above the PCB minimizes LED light obstruction
  • The product accepts printed circuit board in 1.0 mm and 1.2 mm thicknesses to meet your PCB design requirements  

Inverted Thru Board SMT Connector

Key Features

The Inverted Thru Board SMT Connector provides a small form factor solution to bring power into a conventional or aluminum-clad printed circuit board from the underside of the board. This eliminates the challenges of dressing wires on the top side of LED boards resulting in resulting in
low profile, less obstructed p.c. board layout designs. The header mates with the 1.5 mm centerline AMP Mini CT cable assembly and facilitates a simpler assembly of solid state LED lighting for architectural, residential and commercial applications.

 

  • Eliminates wire dress management issues on the top surface of the LED pc board minimizing light obstruction
  •  Available in 2 thru 6 positions to address lighting power and control
    applications
  •  Accepts 2 thru 6 AMP Mini CT cable assemblies allowing design
    flexibility
Related Materials
inverted thru board interconnects

Inverted Thru Board Interconnects

Our unique headers enable power delivery from the underside of your PC Boards and LED arrays, eliminating top-surface wire management issues.

Turn your power delivery upside down. Our unique headers enable power delivery from the underside of your PC Boards and LED arrays eliminating topsurface wire management issues. Leveraging existing TE connector product families, our inverted headers take advantage of proven TE connector systems. TE inverted thru board connectors are the idea solution for low profile applications commonly required in various solid state lighting LED modules and non-lighting related printed circuit boards.

High Power Inverted Thru Board SMT Connector

Key Features

The High Power Inverted Thru Board SMT Connector is a 7 A, 600 VAC rated inverted header that is ideal for bringing power to today’s high-output FR4, and aluminum clad circuit board LED assemblies. The mating Economy Power II (EPII) Connector works with 22-18 AWG (0.34 mm2 - 0.75 mm2) stranded wire sizes leveraging the proven EP II Connector System.

  • Low profile, top surface height of 2 mm above the LED printed circuit board minimizes interference with LED light emission
  • EP II Connector provides positive latching to ensure a fully mated connection

Inverted Thru Board Card Edge and Poke-In Connectors

Key Features

The Inverted Thru Board Card Edge and Poke-In Connectors are two-position, one-piece connectors that share the same PC Board footprint while offering flexibility in providing either a direct card edge mating solution or a poke-in wire connection to the underside of the LED array boards. Both provide 3.0 mm creep and clearance from all other conductive components on FR4 and metal clad printed circuit boards making them suitable for higher voltage designs.

 

  • Offered in two versions to accept 1.0 mm to 1.6 mm thick mating PCBs
  • Polarizing keying retention feature option available to provide additional
    extraction force
  • Accepts mating driver PCB geometry variations to provide flexibility in
    the end application design
  • Poke In: Accommodates a broad range of wires from 18 to 22 AWG or
    24 to 26 AWG.
  • Poke In: The connectors have an additional 1 mm in depth to accommodate the
    wire insulation guide barrels on the bottom.

ITB Card Edge Connector

Key Features

The ITB (Inverted Thru-Board) Card Edge Connector is designed to provide direct power connection between driver boards to the underside of LED array boards. This 2 position,
SMT card edge connector provides a perpendicular mating, cable-less, space saving power connection that is ideal for compact LED assembly designs such as those found in today’s retrofit lamps & bulbs.

 

  • One piece mating solution for faster and easier assembly operation
  •  Low profile space saving design
  • The 1.5 mm height above the PCB minimizes LED light obstruction
  • The product accepts printed circuit board in 1.0 mm and 1.2 mm thicknesses to meet your PCB design requirements  

Inverted Thru Board SMT Connector

Key Features

The Inverted Thru Board SMT Connector provides a small form factor solution to bring power into a conventional or aluminum-clad printed circuit board from the underside of the board. This eliminates the challenges of dressing wires on the top side of LED boards resulting in resulting in
low profile, less obstructed p.c. board layout designs. The header mates with the 1.5 mm centerline AMP Mini CT cable assembly and facilitates a simpler assembly of solid state LED lighting for architectural, residential and commercial applications.

 

  • Eliminates wire dress management issues on the top surface of the LED pc board minimizing light obstruction
  •  Available in 2 thru 6 positions to address lighting power and control
    applications
  •  Accepts 2 thru 6 AMP Mini CT cable assemblies allowing design
    flexibility
2058943-3 Lighting Cable Assemblies
  • Product Line Mini-CT
  • Wire/Cable Type Discrete Wire
  • Applies To Wire/Cable
  • Sealed No
  • Product Type Cable Assembly
  • Number of Positions 4
  • Number of Rows 1
  • Operating Voltage 70 VAC
  • Contact Type Receptacle
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Termination Area Plating Material Pre-Tin
  • Termination Method to Wire/Cable Crimp
  • Mating Retention Type Locking
  • Mating Retention With
  • Housing Color White
  • Centerline 1.5
  • Housing Material Nylon
  • Wire Size 24
  • Operating Temperature Range -40 – 105
  • Circuit Identification Feature With
  • Agency/Standard UL
  • UL File Number E28476
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag/Box
2154828-1 Power Cable Assemblies
  • Cable Assembly Category Power
  • Cable Assembly Type Economy Power II
  • Neutral Wire Size 18
  • Strain Relief Without
  • Product Type Cable Assembly
  • Product Designation Patch Cord
  • Sealed No
  • Configuration Single-Ended
  • Number of Positions 2
  • LVDC Grid Interconnect No
  • Keyed Yes
  • Color Black, Red
  • Cable Exit Angle 180°
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Pre-Tin
  • Housing Material PBT
  • Housing Color Natural
  • Wire Size .823
  • Wire Size 18
  • Operating Temperature Range -30 – 105
  • Flammability Rating UL 94V-0
  • Packaging Method Bag
  • CLOUDSPLITTER No
2058943-4 Lighting Cable Assemblies
  • Product Line Mini-CT
  • Wire/Cable Type Discrete Wire
  • Applies To Wire/Cable
  • Sealed No
  • Product Type Cable Assembly
  • Number of Positions 5
  • Number of Rows 1
  • Operating Voltage 70 VAC
  • Contact Type Receptacle
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Termination Area Plating Material Pre-Tin
  • Termination Method to Wire/Cable Crimp
  • Mating Retention Type Locking
  • Mating Retention With
  • Housing Color White
  • Centerline 1.5
  • Housing Material Nylon
  • Wire Size 24
  • Operating Temperature Range -40 – 105
  • Circuit Identification Feature With
  • Agency/Standard UL
  • UL File Number E28476
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag/Box
2058943-1 Lighting Cable Assemblies
  • Product Line Mini-CT
  • Connector Style UL
  • Wire/Cable Type Discrete Wire
  • Applies To Wire/Cable
  • Sealed No
  • Shielded No
  • Cable Assembly System Wire-to-Board
  • Strain Relief Without
  • Product Type Cable Assembly
  • Number of Positions 2
  • Preloaded Yes
  • Number of Rows 1
  • Keyed No
  • Voltage Rating 70
  • Voltage Rating 70
  • Operating Voltage Reference AC/DC
  • Operating Voltage 70 VAC
  • Wire Color Red, Black
  • Accepts Contact Gender Socket
  • Contact Type Socket
  • Contact Transmits (Typical) Power
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Termination Area Plating Material Tin
  • Contact Current Rating 3
  • Contact Material (Socket) Copper Alloy
  • Termination Method to Wire/Cable Crimp
  • Mating Alignment With
  • Mating Retention Type Locking Latch
  • Mating Retention With
  • Mating Alignment Type Polarization
  • Housing Color White
  • Centerline 1.5
  • Housing Material Nylon
  • Cable Assembly Length 158.8
  • Wire Size 24
  • Accepts Wire Insulation Diameter Range .7 – 1.03
  • Overall Outside Cable Diameter 1.1176
  • Wire Size .205
  • Connector Profile Height 4.7
  • Connector Width 9.11
  • Connector Length 6.9
  • Operating Temperature Range -40 – 105
  • For Use With Header: 2106091
  • Agency/Standard CSA
  • CSA File Number LR 7189
  • UL File Number E28476
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag/Box
2106091-5 Wire-to-Board Headers & Receptacles
  • Connector System Wire-to-Board
  • PCB Mounting Orientation Vertical
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Style Receptacle
  • Connector Design Inverted
  • Lighting Interconnect Level Level 2
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Connector Type Header
  • Number of Positions 6
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Tail Orientation Inline
  • Operating Voltage 50
  • Operating Voltage 50
  • Header Mating Direction Inverted
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Matte
  • Contact Mating Area Plating Thickness 4
  • Contact Current Rating (Max) 3
  • Contact Base Material Copper Alloy
  • Contact Layout Inline
  • Contact Termination Area Plating Material Finish Matte
  • Contact Termination Area Plating Thickness 4
  • Contact Termination Area Plating Material Tin-Lead over Nickel
  • Contact Type Pin
  • Stamped and Formed Yes
  • Termination Method to PC Board Surface Mount
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention With
  • PCB Mount Retention Type Boardlocks
  • Contact Retention Without
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 1.5
  • Housing Color Natural
  • Housing Material LCP (Liquid Crystal Polymer)
  • Pass-Through Hole Size .472 x .197 in
  • Width 7.25
  • Height 6.9
  • Wire/Cable Size 24
  • Mating Post Length 2.4
  • Post-Mating Assembly Measurement .272 in
  • Length 15.11
  • Operating Temperature Range -30 – 105
  • UL File Number E28476
  • UL Flammability Rating UL 94V-0
  • Agency/Standard CSA
  • Agency/Standard Number C22.2 No. 182.3-M1987
  • Packaging Method Box
  • Packaging Quantity 450
2213189-1 Wire-to-Board Headers & Receptacles
  • Connector System Wire-to-Board
  • PCB Mounting Orientation Vertical
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Style Receptacle
  • Lighting Interconnect Level Level 2
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Connector Type Header
  • Strain Relief Without
  • Number of Positions 2
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Tail Orientation Inline
  • Operating Voltage 400
  • Operating Voltage 400
  • Header Mating Direction Inverted
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Matte
  • Contact Mating Area Plating Thickness 2
  • Contact Current Rating (Max) 3
  • Contact Base Material Copper Alloy
  • Contact Layout Inline
  • Contact Termination Area Plating Material Finish Matte
  • Contact Transmits (Typical) Power
  • Contact Termination Area Plating Thickness 2
  • Contact Design Poke-In
  • Contact Termination Area Plating Material Tin-Lead over Nickel
  • Stamped and Formed Yes
  • Termination Method to PC Board Surface Mount
  • Tool-less Wire Termination Yes
  • Contact Retention Type Locking Lance
  • PCB Mounting Style Surface Mount
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention With
  • PCB Mount Retention Type Boardlocks
  • Contact Retention With
  • Mating Retention Type Latch
  • Mating Alignment Without
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 3.3
  • Housing Color Natural
  • Housing Material Thermoplastic
  • Pass-Through Hole Size .169 x .307 in
  • Width 10.67
  • Height 10.25
  • Length 7.5
  • Operating Temperature Range -40 – 130
  • SMT Soldering Temperature 220 °C
  • UL File Number E28476
  • UL Flammability Rating UL 94V-0
  • Agency/Standard CSA
  • Agency/Standard Number C22.2 No. 182.3-M1987
  • Packaging Method Reel
  • Packaging Quantity 350
2106091-3 Wire-to-Board Headers & Receptacles
  • Connector System Wire-to-Board
  • PCB Mounting Orientation Vertical
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Style Receptacle
  • Connector Design Inverted
  • Lighting Interconnect Level Level 2
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Connector Type Header
  • Number of Positions 4
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Tail Orientation Inline
  • Operating Voltage 50
  • Operating Voltage 50
  • Header Mating Direction Inverted
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Matte
  • Contact Mating Area Plating Thickness 4
  • Contact Current Rating (Max) 3
  • Contact Base Material Copper Alloy
  • Contact Layout Inline
  • Contact Termination Area Plating Material Finish Matte
  • Contact Termination Area Plating Thickness 4
  • Contact Termination Area Plating Material Tin-Lead over Nickel
  • Contact Type Pin
  • Stamped and Formed Yes
  • Termination Method to PC Board Surface Mount
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention With
  • PCB Mount Retention Type Boardlocks
  • Contact Retention Without
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 1.5
  • Housing Color Natural
  • Housing Material LCP (Liquid Crystal Polymer)
  • Pass-Through Hole Size .354 x .197 in
  • Width 7.25
  • Height 6.9
  • Wire/Cable Size 24
  • Mating Post Length 2.4
  • Post-Mating Assembly Measurement .272 in
  • Length 12.11
  • Operating Temperature Range -30 – 105
  • UL File Number E28476
  • UL Flammability Rating UL 94V-0
  • Agency/Standard CSA
  • Agency/Standard Number C22.2 No. 182.3-M1987
  • Packaging Method Box
  • Packaging Quantity 450
2106091-1 Wire-to-Board Headers & Receptacles
  • Connector System Wire-to-Board
  • PCB Mounting Orientation Vertical
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Style Receptacle
  • Connector Design Inverted
  • Lighting Interconnect Level Level 2
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Connector Type Header
  • Number of Positions 2
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Tail Orientation Inline
  • Operating Voltage 50
  • Operating Voltage 50
  • Header Mating Direction Inverted
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Matte
  • Contact Mating Area Plating Thickness 4
  • Contact Current Rating (Max) 3
  • Contact Base Material Copper Alloy
  • Contact Layout Inline
  • Contact Termination Area Plating Material Finish Matte
  • Contact Termination Area Plating Thickness 4
  • Contact Termination Area Plating Material Tin-Lead over Nickel
  • Contact Type Pin
  • Stamped and Formed Yes
  • Termination Method to PC Board Surface Mount
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention With
  • PCB Mount Retention Type Boardlocks
  • Contact Retention Without
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 1.5
  • Housing Color Natural
  • Housing Material LCP (Liquid Crystal Polymer)
  • Pass-Through Hole Size .236 x .197 in
  • Width 7.25
  • Height 6.9
  • Wire/Cable Size 24
  • Mating Post Length 2.4
  • Post-Mating Assembly Measurement .272 in
  • Length 9.11
  • Operating Temperature Range -30 – 105
  • UL File Number E28476
  • UL Flammability Rating UL 94V-0
  • Agency/Standard CSA
  • Agency/Standard Number C22.2 No. 182.3-M1987
  • Packaging Method Box
  • Packaging Quantity 450
2058943-5 Lighting Cable Assemblies
  • Product Line Mini-CT
  • Connector Style UL
  • Wire/Cable Type Discrete Wire
  • Applies To Wire/Cable
  • Sealed No
  • Shielded No
  • Cable Assembly System Wire-to-Board
  • Strain Relief Without
  • Product Type Cable Assembly
  • Number of Positions 6
  • Preloaded Yes
  • Number of Rows 1
  • Keyed No
  • Voltage Rating 70
  • Voltage Rating 70
  • Operating Voltage Reference AC/DC
  • Operating Voltage 70 VAC
  • Wire Color Red, Black, Blue, Orange, Yellow, White
  • Accepts Contact Gender Socket
  • Contact Type Socket
  • Contact Transmits (Typical) Power
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Termination Area Plating Material Tin
  • Contact Current Rating 3
  • Contact Material (Socket) Copper Alloy
  • Termination Method to Wire/Cable Crimp
  • Mating Alignment With
  • Mating Retention Type Locking Latch
  • Mating Retention With
  • Mating Alignment Type Polarization
  • Housing Color White
  • Centerline 1.5
  • Housing Material Nylon
  • Cable Assembly Length 158.8
  • Wire Size 24
  • Accepts Wire Insulation Diameter Range .7 – 1.03
  • Overall Outside Cable Diameter 1.1176
  • Wire Size .205
  • Connector Profile Height 4.7
  • Connector Width 15.11
  • Connector Length 6.9
  • Operating Temperature Range -40 – 105
  • For Use With Header: 2106091
  • Agency/Standard CSA
  • CSA File Number LR 7189
  • UL File Number E28476
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag/Box