CAM - Power & Signal connection system with handle locking system

The CAM Series is one of the most robust inter-vehicle connectors for harsh environments.

The CAM Series is the most robust connector for very harsh and inter-vehicle applications. Available in several sizes and arrangements with signal or/and power contacts offering a high diversity of uses. The CAM handle system allows easy and quick handling. Some models are fitted with pilot contacts that allow a time delay cut-off of the power lines. Its locking system ensures secure connection and a good vibration resistance.  

Benefits

  • Harsh environment
  • High mechanical resistance
  • Easy and fast connect
  • Halogen Free
  • Field-proven

Description

  • Aluminum connector with safe cam locking system for harsh environment
  • 6 shells and 21 configurations from 4 to 61 contacts + earth
  • Crimp connections: cable cross-section up to 185mm2
  • Configuration: power or signal or hybrid
  • Option: version with switch

Main Characteristics

  • Rated current: from 15 A up to 500 A
  • Service voltage: up to 500 V
  • Withstand voltage: up to 3250 V
  • Protection index: IP54 (above in option)
  • Salt spray resistance: 96 hours or 500 hours
  • Temperature Range: -40oC / +100oC