Products (158) Overview
CIRH

CIRH - Halogen free 'soft' insert circular connectors.

The CIRH connector family with a halogen free rubber insert for power and signal connections providing flexible arrangements.

This circular connector family, provides flexible arrangements and rugged mechanical performances and provides a modular solution to many applications. This IP67 rated connection (when mated) withstands up to 3500 V/135 A. CIRH is efficient with space and has a rapid connection and disconnection.

Benefits

  • Mates with other MIL-C-5015
  • Rapid connection and disconnection
  • More efficient use of space
  • Simple cable termination
  • Halogen free insulator

Description

  • Free and fixed circular connector series
  • 3 Pin Bayonet Coupling with steel wear pins for 2000+ cycles
  • 1 to 86 contact arrangements
  • Crimp contacts: cable cross-section from 0.22 to 50 mm²
  • Rear of connector takes accessories, enabling cable, conduit, gland and heatshrink termination

Main Characteristics

  • Rated Current : up to 135 A
  • Service Voltage : up to 1750 V DC/AC Peak
  • Withstand Voltage : 3500 V
  • Protection Index : IP 67Mated
  • Temperature Range : -55ºC -200ºC
  • NFF 16-101 Classification I2 F1 and BS6853
CIRH

CIRH - Halogen free 'soft' insert circular connectors.

The CIRH connector family with a halogen free rubber insert for power and signal connections providing flexible arrangements.

This circular connector family, provides flexible arrangements and rugged mechanical performances and provides a modular solution to many applications. This IP67 rated connection (when mated) withstands up to 3500 V/135 A. CIRH is efficient with space and has a rapid connection and disconnection.

Benefits

  • Mates with other MIL-C-5015
  • Rapid connection and disconnection
  • More efficient use of space
  • Simple cable termination
  • Halogen free insulator

Description

  • Free and fixed circular connector series
  • 3 Pin Bayonet Coupling with steel wear pins for 2000+ cycles
  • 1 to 86 contact arrangements
  • Crimp contacts: cable cross-section from 0.22 to 50 mm²
  • Rear of connector takes accessories, enabling cable, conduit, gland and heatshrink termination

Main Characteristics

  • Rated Current : up to 135 A
  • Service Voltage : up to 1750 V DC/AC Peak
  • Withstand Voltage : 3500 V
  • Protection Index : IP 67Mated
  • Temperature Range : -55ºC -200ºC
  • NFF 16-101 Classification I2 F1 and BS6853