Micro Motor Connector

Micro Motor Connector

Combining Power and Brake into one connector allows a more compact and higher protection standard (IP67) solution with enhanced vibration and shock resistance.

TE Connectivity's (TE) Micro Motor Connector is widely recognized in the servo motor market and applicable to harsh industrial environments. TE’s latest Micro Motor connection solutions include a 9 position encoder connector and a 4+2 power & brake connector. Combining Power and Brake into one connector allows a more compact and higher protection standard (IP67) solution with enhanced vibration

and shock resistance. The Micro Motor Connectors offer small, high productivity and high reliability plastic connector solutions for compact servo motor interface.

 

4+2

Power & Brake connector

IP67

High protection rate

9P

9 position encoder connector

Features

  • Power and Brake Combined in One Connector
  • Field Installable Connector
  • Micro Motor Uses Standard Cable Sizes
  • High Temperature Rating for Power and Brake 125°C
  • High Voltage Rating (380 V)
  • IP67 Protection Rate
  • TUV/UL Certification
  • Uses Robust Contact

Benefits

  • Hybrid Connector for lower Applied Cost
  • Easy to Install in the Field
  • Compatible with Commercially Available Cable
  • High Performance in a Small Design
  • Suited for Harsh Environment
  • Meets European and American Standards
  • Box Design Provides Vibration Resistance

Technical Data

  Power + Brake Encoder
Mating Cycles 100 cycles 100 cycles
Temperature -40°C ~ 125°C -30°C ~ 105°C
Rated Current 5 A (Power) / 2 A (Brake) 1A
Certificated By TUV & UL UL
TE’s Micro Motor Connectors offer small, high productivity and high reliability plastic connector solutions for compact servo motor interface.
Wenbo Zhou,
Product Manager