Products (16) Overview
Industrial USB connectors – The communication standard

Industrial connectivity

TE's industrial USB connectors are ideal for all industrial USB applications where a high locking force or a sealed design for the use in industrial applications is required.

More reliable than RJ45.  TE offers a broad range of industrial USB connectors. The IP20 series features an integrated locking mechanism with audible and tactile feedback, creating an excellent interconnect solution for internal USB cable routing without having to worry about the plug coming loose during transit and use. A sealed and highly reliable version (IP65/IP67) for rugged and harsh environments is also available.

460MB

Data rate per second

40N

Retention force

IP67

Protection level

Features

  • USB 2.0 standard, USB type A and B connection system
  • Rugged IP20 and Sealed IP67 solution
  • Integrated locking mechanism provides excellent strong lock strength
  • Secondary locking with metal spring accomplishes higher locking strength
  • Available pass-through receptacle style
  • Audible bayonet locking function provides reliable connections in harsh environments
  • Intermateable with existing USB Type A receptacles
  • Bulkhead receptacle mounts to either outside or inside panel cutout
  • Protective cover available for the receptacles

Applications

  • Factory automation industry
  • Industrial printers and diagnostic equipment
  • Industrial PC solutions, PLCs
  • Industrial data network systems
  • Industrial control cabinets and units
  • Motion and control, inverters and robotics
  • Fieldbus systems
Related Materials
Industrial USB connectors – The communication standard

Industrial connectivity

TE's industrial USB connectors are ideal for all industrial USB applications where a high locking force or a sealed design for the use in industrial applications is required.

More reliable than RJ45.  TE offers a broad range of industrial USB connectors. The IP20 series features an integrated locking mechanism with audible and tactile feedback, creating an excellent interconnect solution for internal USB cable routing without having to worry about the plug coming loose during transit and use. A sealed and highly reliable version (IP65/IP67) for rugged and harsh environments is also available.

460MB

Data rate per second

40N

Retention force

IP67

Protection level

Features

  • USB 2.0 standard, USB type A and B connection system
  • Rugged IP20 and Sealed IP67 solution
  • Integrated locking mechanism provides excellent strong lock strength
  • Secondary locking with metal spring accomplishes higher locking strength
  • Available pass-through receptacle style
  • Audible bayonet locking function provides reliable connections in harsh environments
  • Intermateable with existing USB Type A receptacles
  • Bulkhead receptacle mounts to either outside or inside panel cutout
  • Protective cover available for the receptacles

Applications

  • Factory automation industry
  • Industrial printers and diagnostic equipment
  • Industrial PC solutions, PLCs
  • Industrial data network systems
  • Industrial control cabinets and units
  • Motion and control, inverters and robotics
  • Fieldbus systems