Overview
DEUTSCH MSD Series connectors

Marine Offshore
Making a splash in offshore

TE’s DEUTSCH MSD Series connectors offer quick-connect / disconnect solutions for hazardous topside areas like Floating Production Storage and Off-loading (FPSO) turrets.

Designed for topside area like FPSO turrets. DEUTSCH MSD Series goes from splash-zone connectors to cable terminations. Supporting rated seawater temperatures from 10°C to +45°C, and pressures of 2030psi, this 20A rated range is made for harsh splash-zone environments. 

45°C

Service temperature

2030

psi - rated pressure

Benefits

  • Splash-zone connector
  • Topside and subsea use
  • Quick-connect/disconnect solution
  • Explosion proof

Features

  • 12 to 13 contacts size 12 for 16AWG to 10 AWG wires
  • 1000VAC
  • AISI 316L 
Related Materials
DEUTSCH MSD Series connectors

Marine Offshore
Making a splash in offshore

TE’s DEUTSCH MSD Series connectors offer quick-connect / disconnect solutions for hazardous topside areas like Floating Production Storage and Off-loading (FPSO) turrets.

Designed for topside area like FPSO turrets. DEUTSCH MSD Series goes from splash-zone connectors to cable terminations. Supporting rated seawater temperatures from 10°C to +45°C, and pressures of 2030psi, this 20A rated range is made for harsh splash-zone environments. 

45°C

Service temperature

2030

psi - rated pressure

Benefits

  • Splash-zone connector
  • Topside and subsea use
  • Quick-connect/disconnect solution
  • Explosion proof

Features

  • 12 to 13 contacts size 12 for 16AWG to 10 AWG wires
  • 1000VAC
  • AISI 316L