DEUTSCH DLS series connectors

Marine Offshore
Calm under pressure

TE’s DEUTSCH DLS Series wet mate connectors are designed to resist high temperatures and pressures in marine oil and gas downhole applications.

Designed for tough downhole applications. DEUTSCH DLS Series connectors are compact, in-line, wet-mate connectors designed for high-pressure and high-temperature downhole environments for tool logging and monitoring applications. Supporting rated seawater temperatures from -20°C to +205°C, and pressures of 30,020psi, DLS connectors are made for the most extreme environments. 


Service temperature


psi - rated pressure