DEUTSCH D-EASY wire and cable seals

DEUTSCH D-Easy. Putting repairs in their place

TE's DEUTSCH D-EASY series seals allow in-place rework of the seal or changing wires of a bundle without requiring wire removal.

TE's DEUTSCH D-EASY seals are removable seal fittings facilitating bundle and wire repairs in Aerospace applications. They allow rework of the seal without wire removal. DEUTSCH D-EASY series is available with or without shielding protection and accessory interfaces. This range is compliant with ABS1571 and BACS31T/U, operates in temperatures from -55C to +105C and also offers a fuel-resistant version.

105°C

Service temperature

500

Hours - salt spray resistance