Products (74) Overview
DEUTSCH ASHD series                                    .

Autosport
Start Your Engines

TE’s DEUTSCH Autosport Heavy Duty (ASHD) power connectors are designed for high-power racecar needs like battery, alternator, Kinetic Energy Recovery System (KERS), and starter-motor applications.

Designed for high-power needs. DEUTSCH ASHD connectors are specifically designed for motorsport customers’ needs for power connections. ASHD connectors feature a compact design, are environmentally-sealed and extremely resistant to vibration. With operating temperatures up to 150°C and the ability to accommodate common sizes of cable, ASHD connectors give engine applications the winning edge. 

Benefits

  • Minimum space envelope
  • Resistant to vibration
  • Suitable for battery, alternator and starter-motor applications

Features

  • Environmentally sealed
  • Inline and 2-hole mounting styles
  • Standard crimping technology 
Related Materials
DEUTSCH ASHD series                                    .

Autosport
Start Your Engines

TE’s DEUTSCH Autosport Heavy Duty (ASHD) power connectors are designed for high-power racecar needs like battery, alternator, Kinetic Energy Recovery System (KERS), and starter-motor applications.

Designed for high-power needs. DEUTSCH ASHD connectors are specifically designed for motorsport customers’ needs for power connections. ASHD connectors feature a compact design, are environmentally-sealed and extremely resistant to vibration. With operating temperatures up to 150°C and the ability to accommodate common sizes of cable, ASHD connectors give engine applications the winning edge. 

Benefits

  • Minimum space envelope
  • Resistant to vibration
  • Suitable for battery, alternator and starter-motor applications

Features

  • Environmentally sealed
  • Inline and 2-hole mounting styles
  • Standard crimping technology