Products (155) Overview
DEUTSCH ASDD 10-23

Double Density Solutions

TE’s DEUTSCH AS Double Density (ASDD) Series connector is a next generation connector offering high-density and high-performance.

A revolution in connector design. DEUTSCH ASDD series allows for a saving of 2 shell sizes relative to regular autosport planforms. A lightweight connector with almost double the number of contacts compared with the regular autosport range equivalent shell size. With its conductive black zinc nickel, its interfacial wire sealing, and its bonded and sealed insert preventing moisture ingress, the AS Double Density Series is built to withstand harsh environments.

Benefits

  • Next-generation connector
  • High density
  • High performance
  • Built to withstand autosport harsh environments

Features

  • Five shell sizes
  • Very lightweight
  • Almost double the number of contacts compared with the regular autosport range equivalent shell size
  • Integral screen
  • Conductive black zinc finish
Related Materials
DEUTSCH ASDD 10-23

Double Density Solutions

TE’s DEUTSCH AS Double Density (ASDD) Series connector is a next generation connector offering high-density and high-performance.

A revolution in connector design. DEUTSCH ASDD series allows for a saving of 2 shell sizes relative to regular autosport planforms. A lightweight connector with almost double the number of contacts compared with the regular autosport range equivalent shell size. With its conductive black zinc nickel, its interfacial wire sealing, and its bonded and sealed insert preventing moisture ingress, the AS Double Density Series is built to withstand harsh environments.

Benefits

  • Next-generation connector
  • High density
  • High performance
  • Built to withstand autosport harsh environments

Features

  • Five shell sizes
  • Very lightweight
  • Almost double the number of contacts compared with the regular autosport range equivalent shell size
  • Integral screen
  • Conductive black zinc finish