Products (2,217) Overview
D-Sub Connectors

D-Sub Connectors

TE’s AMPLIMITE Subminiature D Connectors are compact pin and socket connectors especially designed for high-density packages.

We provide a complete range of quality, time-tested D-sub connectors that have become the standard in the D-Sub industry. Our complete line of D-Subminiature Connectors ranges from Right Angle and Vertical Posted Connectors, Cable Connectors to the AMPLIMITE .050 Series D-Sub Connectors. Our D-Subminiature connector portfolio is designed for multiple applications along with specialized accessories that will provide any customer with an economical d-sub solution for any complex application. The AMPLIMITE D-subminiature connectors are qualified to the MIL-DTL-24308 specification. TE’s Series 109, Series 90 and ULTRA-LITE connectors offer a full range of contact densities, as well as weight-savings and EMI shielding. Our portfolio includes AS39029 contacts, as well as coax and power contacts. 

D-Sub Connectors
D-Sub Cable

Military & Space Qualified

AMPLIMITE D-Sub Miniature Connectors

In addition to the complete selection of the standard military subminiature D-type connectors, TE offers special application versions such as connectors which mix power/coax cavities with size 20 signal contacts; feed-through connectors which provide a disposable interface for high use applications; and special non-magnetic connectors with rubber grommet on the rear, for strain relief.

ULTRA-LITE Amplimite
TE’s ULTRA-LITE AMPLIMITE D-sub connectors are designed for space flight and the extreme performance requirements of space applications. They save weight and are NASA approved.

Variations

  • Right angle PCB
  • Vertical PCB
  • Cable mounted
     

Applications

  • Consumer electronics
  • Telecommunications
  • Local Area Networks (LANs)
  • Military
  • Industrial
  • Medical equipment
Related Materials
D-Sub Connectors

D-Sub Connectors

TE’s AMPLIMITE Subminiature D Connectors are compact pin and socket connectors especially designed for high-density packages.

We provide a complete range of quality, time-tested D-sub connectors that have become the standard in the D-Sub industry. Our complete line of D-Subminiature Connectors ranges from Right Angle and Vertical Posted Connectors, Cable Connectors to the AMPLIMITE .050 Series D-Sub Connectors. Our D-Subminiature connector portfolio is designed for multiple applications along with specialized accessories that will provide any customer with an economical d-sub solution for any complex application. The AMPLIMITE D-subminiature connectors are qualified to the MIL-DTL-24308 specification. TE’s Series 109, Series 90 and ULTRA-LITE connectors offer a full range of contact densities, as well as weight-savings and EMI shielding. Our portfolio includes AS39029 contacts, as well as coax and power contacts. 

D-Sub Connectors
D-Sub Cable

Military & Space Qualified

AMPLIMITE D-Sub Miniature Connectors

In addition to the complete selection of the standard military subminiature D-type connectors, TE offers special application versions such as connectors which mix power/coax cavities with size 20 signal contacts; feed-through connectors which provide a disposable interface for high use applications; and special non-magnetic connectors with rubber grommet on the rear, for strain relief.

ULTRA-LITE Amplimite
TE’s ULTRA-LITE AMPLIMITE D-sub connectors are designed for space flight and the extreme performance requirements of space applications. They save weight and are NASA approved.

Variations

  • Right angle PCB
  • Vertical PCB
  • Cable mounted
     

Applications

  • Consumer electronics
  • Telecommunications
  • Local Area Networks (LANs)
  • Military
  • Industrial
  • Medical equipment