Products (155) Overview
DEUTSCH ASDD 10-23

High Density and High Performance

This connector is a next generation connector offering high-density and high-performance. A revolution in connector design. It allows for a saving of 2 shell sizes relative to regular autosport planforms. A lightweight connector with almost double the number of contacts compared with the regular autosport range equivalent shell size. With its conductive black zinc nickel, its interfacial wire sealing, and its bonded and sealed insert preventing moisture ingress, this connector is built to withstand harsh environments.

Features

DEUTSCH ASDD Series Connectors
  • Five shell sizes
  • Very lightweight
  • Almost double the number of contacts compared with the regular autosport range equivalent shell size
  • Integral screen
  • Conductive black zinc finish
Related Materials
DEUTSCH ASDD 10-23

High Density and High Performance

This connector is a next generation connector offering high-density and high-performance. A revolution in connector design. It allows for a saving of 2 shell sizes relative to regular autosport planforms. A lightweight connector with almost double the number of contacts compared with the regular autosport range equivalent shell size. With its conductive black zinc nickel, its interfacial wire sealing, and its bonded and sealed insert preventing moisture ingress, this connector is built to withstand harsh environments.

Features

DEUTSCH ASDD Series Connectors
  • Five shell sizes
  • Very lightweight
  • Almost double the number of contacts compared with the regular autosport range equivalent shell size
  • Integral screen
  • Conductive black zinc finish