Products (125) Overview
DDR3 SO DIMM Sockets

Optimize functionality, speed, and usability

These memory sockets are designed for JEDEC small outline dual inline memory modules (SO DIMMs) for the latest double data rate 4 (DDR4), as well as prior DDR3, DDR2, DDR and SDRAM memory modules. They enable reliable interconnection to standard memory modules for notebook PCs, printers, and various communication memory applications. All sockets provide latches for module retention, as well as mechanical voltage keying and are offered in both standard and reverse positions. Designed to accept the new DDR4 single sided SO DIMM, these connectors ensure durable connectivity to optimize device functionality, speed, and usability.

Product Features:

Specifications for DDR4 SO DIMM
  • Better performance while consuming less power
  • System operating costs can be lowered due to higher performance and less power consumption per socket
  • Higher chip density and pin count provides larger DIMM capabilities than DDR3 SO DIMM—transmitting more signal at one time
  • One of the largest portfolios with a variety of heights and gold plating options
DDR3 SO DIMM
DDR3 SO DIMM
DDR3 SO DIMM Sockets

Optimize functionality, speed, and usability

These memory sockets are designed for JEDEC small outline dual inline memory modules (SO DIMMs) for the latest double data rate 4 (DDR4), as well as prior DDR3, DDR2, DDR and SDRAM memory modules. They enable reliable interconnection to standard memory modules for notebook PCs, printers, and various communication memory applications. All sockets provide latches for module retention, as well as mechanical voltage keying and are offered in both standard and reverse positions. Designed to accept the new DDR4 single sided SO DIMM, these connectors ensure durable connectivity to optimize device functionality, speed, and usability.

Product Features:

Specifications for DDR4 SO DIMM
  • Better performance while consuming less power
  • System operating costs can be lowered due to higher performance and less power consumption per socket
  • Higher chip density and pin count provides larger DIMM capabilities than DDR3 SO DIMM—transmitting more signal at one time
  • One of the largest portfolios with a variety of heights and gold plating options
DDR3 SO DIMM
DDR3 SO DIMM