Products (118) Overview
DDR2 DIMM Socket Group

Brilliant DIMMs

Our sockets are designed for industry standard JEDEC DIMMs for the latest double data rate second generation (DDR2), FB DIMM, as well as prior DDR and SDRAM memory modules. These memory socket families enable reliable interconnection to the standard memory modules for desktop PCs, servers, mass storage, and various communication memory applications. All sockets provide end latches for module retention and ejection as well as mechanical voltage keying. The contact design protects against module stubbing. Sockets options include vertical solder tail, vertical press fit, right angle, and 25 degree angle.

Product Features

Dual In-Line Memory Modules
  • Wide variety
  • Custom sizes on request
  • Designed for industry standard JEDEC DIMMs for new and exisiting memory modules
  • Enable reliable interconnection to the standard memory modules
  • Provide end latches for module retention, ejection, and mechanical voltage keying
  • Contact design protects against module stubbing
  • Socket options include vertical solder tail, vertical press fit, right angle, and 25-degree angle
DDR DIMM

Double Data Rate DIMM

Double data rate (DDR) memory modules enable reliable interconnection to standard memory modules.

DDR2 DIMM

Gen 2 Dual Data Rate DIMM

Generation 2 double data rate (DDR2) DIMM connectors are available in through hole, surface mount, and press-fit terminations.

FB DIMM

Fully Buffered DIMM

A variation of the DDR2, fully buffered (FB) DIMM sockets are designed to provide an interface for the high speed and density of FB DIMM modules.

Related Products

More of the DIMM Family of Memory Sockets:

DDR3 DIMM
Generation 3 double data rate (DDR3) DIMM sockets provide interconnection to memory modules for notebook and desktop PCs, servers, mass storage, and various communication memory applications.
DDR4 DIMM
Generation 4 double data rate (DDR4) DIMM socket connector provides a smaller pitch and higher pin count than the DDR3 DIMM product line.
Mini DIMM
244-position, right angle surface mount mini DIMM socket connectors are available in either reverse or standard module orientation, and are designed to accept JEDEC MO-244, 1.0mm thick memory modules.
SO DIMM
Small outline (SO) DIMM socket connectors' small form factor enables development of smaller, lighter notebook PCs.
DDR2 DIMM Socket Group

Brilliant DIMMs

Our sockets are designed for industry standard JEDEC DIMMs for the latest double data rate second generation (DDR2), FB DIMM, as well as prior DDR and SDRAM memory modules. These memory socket families enable reliable interconnection to the standard memory modules for desktop PCs, servers, mass storage, and various communication memory applications. All sockets provide end latches for module retention and ejection as well as mechanical voltage keying. The contact design protects against module stubbing. Sockets options include vertical solder tail, vertical press fit, right angle, and 25 degree angle.

Product Features

Dual In-Line Memory Modules
  • Wide variety
  • Custom sizes on request
  • Designed for industry standard JEDEC DIMMs for new and exisiting memory modules
  • Enable reliable interconnection to the standard memory modules
  • Provide end latches for module retention, ejection, and mechanical voltage keying
  • Contact design protects against module stubbing
  • Socket options include vertical solder tail, vertical press fit, right angle, and 25-degree angle
DDR DIMM

Double Data Rate DIMM

Double data rate (DDR) memory modules enable reliable interconnection to standard memory modules.

DDR2 DIMM

Gen 2 Dual Data Rate DIMM

Generation 2 double data rate (DDR2) DIMM connectors are available in through hole, surface mount, and press-fit terminations.

FB DIMM

Fully Buffered DIMM

A variation of the DDR2, fully buffered (FB) DIMM sockets are designed to provide an interface for the high speed and density of FB DIMM modules.

Related Products

More of the DIMM Family of Memory Sockets:

DDR3 DIMM
Generation 3 double data rate (DDR3) DIMM sockets provide interconnection to memory modules for notebook and desktop PCs, servers, mass storage, and various communication memory applications.
DDR4 DIMM
Generation 4 double data rate (DDR4) DIMM socket connector provides a smaller pitch and higher pin count than the DDR3 DIMM product line.
Mini DIMM
244-position, right angle surface mount mini DIMM socket connectors are available in either reverse or standard module orientation, and are designed to accept JEDEC MO-244, 1.0mm thick memory modules.
SO DIMM
Small outline (SO) DIMM socket connectors' small form factor enables development of smaller, lighter notebook PCs.