Products (8)
5953497-1 Smart Card Connectors
  • Switch Style Unsealed
  • Card Type Smart Card
  • Product Type Connector
  • Cable Type Ribbon Cable
  • Connector & Contact Terminates To Printed Circuit Board
  • Card Scoop Without
  • Card Guide Slots Without
  • Number of Positions 8
  • Cable With
  • Cable Mounting Style Front Panel With Cable
  • Number of Signal Contacts 8
  • Card Detection Switch Position NC
  • Card Detection Switch With
  • Solder Tail Contact Plating Material Tin over Nickel
  • Contact Current Rating (Max) .2
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness 30
  • Number of Switch Contacts 2
  • Contact Base Material Phosphor Bronze
  • Termination Type IDC
  • Connector Mounting Type Panel
  • Centerline (Pitch) 2.54
  • Housing Material Thermoplastic
  • Housing Color Black
  • Accepts Card Thickness .76
  • Cable Length 60
  • Circuit Application Signal
  • Durability Rating 30000
  • Comment Cable to be mated to PCB mounted 10-Position Micro-Match Connector, Part Number 1-215079-0 or 1-188275-0.
5953497-5 Smart Card Connectors
  • Switch Style Unsealed
  • Card Type Smart Card
  • Product Type Connector
  • Cable Type Ribbon Cable
  • Connector & Contact Terminates To Printed Circuit Board
  • Card Scoop Without
  • Card Guide Slots Without
  • Number of Positions 8
  • Cable With
  • Cable Mounting Style Front Panel With Cable
  • Number of Signal Contacts 8
  • Card Detection Switch Position NC
  • Card Detection Switch With
  • Solder Tail Contact Plating Material Tin over Nickel
  • Contact Current Rating (Max) .2
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness 30
  • Number of Switch Contacts 2
  • Contact Base Material Phosphor Bronze
  • Termination Type IDC
  • Connector Mounting Type Panel
  • Centerline (Pitch) 2.54
  • Housing Material Thermoplastic
  • Housing Color Black
  • Accepts Card Thickness .76
  • Cable Length 130
  • Circuit Application Signal
  • Durability Rating 30000
  • Comment Cable to be mated to PCB mounted 10-Position Micro-Match Connector, Part Number 1-215079-0 or 1-188275-0.
2199337-5 SIM Card Connectors
  • Card Type 3FF SIM
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Removable Type Connector Yes
  • Module Type SIM (Security Identity Module)
  • Card Stop With
  • Card Guide Slots With
  • Number of Positions 8
  • Number of Contacts 8
  • Card Insertion Style Normal Insertion
  • Card Detection Switch With
  • Ejector Type Push-Pull
  • Contact Current Rating (Max) 1
  • Contact Base Material Copper Alloy
  • PCB Mounting Style Surface Mount
  • Connector Mounting Type Board Mount
  • Contact Retention No
  • Connector Stabilization Ribs With
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • Housing Material Thermoplastic
  • Height above PC Board 1.18
  • Operating Temperature Range -30 – 85
  • Circuit Application Signal
  • Durability Rating 5000
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 2000
  • Packaging Method Reel
2174803-2 SIM Card Connectors
  • Card Type 3FF SIM
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Module Type SIM (Security Identity Module)
  • Card Stop With
  • Card Guide Slots With
  • Number of Positions 6
  • Number of Contacts 6
  • Card Insertion Style Normal Insertion
  • Card Detection Switch With
  • Current Rating (Max) .5
  • Voltage Rating 10
  • Ejector Type Push-Push
  • Shell Material Stainless Steel
  • Contact Current Rating (Max) .5
  • Contact Base Material Copper Alloy
  • PCB Mounting Style Surface Mount
  • Connector Mounting Type Board Mount
  • Contact Retention No
  • Connector Stabilization Ribs Without
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • Housing Material Thermoplastic
  • Height above PC Board 1.3
  • Operating Temperature Range -30 – 85
  • Circuit Application Signal
  • Durability Rating 1500
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tape & Reel
2229333-2 SIM Card Connectors
  • Card Type 3FF SIM
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Module Type SIM (Security Identity Module)
  • Card Stop With
  • Card Guide Slots With
  • Number of Positions 6
  • Number of Contacts 6
  • Card Insertion Style Normal Insertion
  • Ejector Type Push-Push
  • Contact Current Rating (Max) .5
  • Contact Base Material Copper Alloy
  • PCB Mounting Style Surface Mount
  • Connector Mounting Type Board Mount
  • Connector Stabilization Ribs Without
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • Operating Temperature Range -30 – 85
  • Circuit Application Signal
  • Packaging Quantity 1050
  • Packaging Method Tape
5953131-1 Smart Card Connectors
  • Switch Style Unsealed
  • Card Type Smart Card
  • Product Type Connector
  • Cable Type Ribbon Cable
  • Connector & Contact Terminates To Printed Circuit Board
  • Profile Standard
  • Card Scoop Without
  • Card Guide Slots Without
  • Strain Relief With
  • Cover Without
  • Number of Positions 8
  • Cable With
  • Cable Mounting Style Board With Cable
  • Number of Signal Contacts 8
  • Card Detection Switch Position NC
  • Card Detection Switch With
  • Solder Tail Contact Plating Material Tin over Nickel
  • Contact Current Rating (Max) .2
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness 30
  • Number of Switch Contacts 2
  • Contact Base Material Phosphor Bronze
  • Termination Type IDC
  • PCB Mounting Style Through Hole
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 2.54
  • Housing Material Thermoplastic
  • Housing Color Black
  • Accepts Card Thickness .76
  • Height above PC Board 8.9
  • Cable Length 100
  • Circuit Application Signal
  • Durability Rating 30000
  • Packaging Quantity 468
  • Packaging Method Carton
  • Comment Cable to be mated to PCB mounted 10-Position Micro-Match Connector, Part Number 1-215079-0 or 1-188275-0.
5953131-3 Smart Card Connectors
  • Switch Style Unsealed
  • Card Type Smart Card
  • Product Type Connector
  • Cable Type Ribbon Cable
  • Connector & Contact Terminates To Printed Circuit Board
  • Profile Standard
  • Card Scoop Without
  • Card Guide Slots Without
  • Strain Relief With
  • Number of Positions 8
  • Cable With
  • Cable Mounting Style Board With Cable
  • Number of Signal Contacts 8
  • Card Detection Switch Position NC
  • Card Detection Switch With
  • Solder Tail Contact Plating Material Tin over Nickel
  • Contact Current Rating (Max) .2
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness 30
  • Number of Switch Contacts 2
  • Contact Base Material Phosphor Bronze
  • Termination Type IDC
  • PCB Mounting Style Through Hole
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 2.54
  • Housing Material Thermoplastic
  • Housing Color Black
  • Accepts Card Thickness .76
  • Height above PC Board 8.9
  • Cable Length 150
  • Circuit Application Signal
  • Durability Rating 30000
  • Packaging Quantity 224
  • Packaging Method Carton
  • Comment Cable to be mated to PCB mounted 10-Position Micro-Match Connector, Part Number 1-215079-0 or 1-188275-0.
5953131-4 Smart Card Connectors
  • Switch Style Unsealed
  • Card Type Smart Card
  • Product Type Connector
  • Cable Type Ribbon Cable
  • Connector & Contact Terminates To Printed Circuit Board
  • Profile Standard
  • Card Scoop Without
  • Card Guide Slots Without
  • Strain Relief With
  • Cover Without
  • Number of Positions 8
  • Cable With
  • Cable Mounting Style Board With Cable
  • Number of Signal Contacts 8
  • Card Detection Switch Position NC
  • Card Detection Switch With
  • Solder Tail Contact Plating Material Tin over Nickel
  • Contact Current Rating (Max) .2
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness 30
  • Number of Switch Contacts 2
  • Contact Base Material Phosphor Bronze
  • Termination Type IDC
  • PCB Mounting Style Through Hole
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 2.54
  • Housing Material Thermoplastic
  • Housing Color Black
  • Accepts Card Thickness .76
  • Height above PC Board 8.9
  • Cable Length 80
  • Circuit Application Signal
  • Durability Rating 30000
  • Packaging Quantity 612
  • Packaging Method Carton
  • Comment Cable to be mated to PCB mounted 10-Position Micro-Match Connector, Part Number 1-215079-0 or 1-188275-0.
Overview
Micro SIM Connector

Micro SIM Connectors

We offer ultra-low profile push-pull and push-push micro SIM connectors. These connectors are cost-effective innovations that facilitate designs for smaller, sleeker devices.

TE’s ultra-low profile micro SIM connectors are an advanced hardware solution designed to increase efficiency while reducing end-product cost and size. This next generation offering saves printed circuit board (PCB) space while decreasing dimensions, and provides greater versatility in device sizing and application. TE is dedicated to providing our customers at all levels of the supply chain with durable, high-quality SIM connector technologies, tailored to meet specific design needs. SIM connectors are manufactured with scalable, cost-efficient, and quality-ensured processes.

  1. SIM that is Super Slim (English)

Our micro SIM push-push connector offers an innovative design, with an extensive line of SIM card connectors.

  • Slim Solutions (English)

This anti-buckling connector reduces the height from 1.24mm to 1.18mm, becoming the lowest-height connector in TE’s entire SIM connector product family and one of the market’s lowest-height connector of its type.
Masaki Shoji,
Product Manager
1.18 Micro SIM

Features

Micro SIM Connectors
  • Ultra low profile
  • Two options for positioning
  • Card detect switch
  • Enhanced feature to avoid incorrect insertion of SIM
Mobile Phones
Mobile phones
Tablets
Tablets
Laptop
Laptops
Servers
Servers

Applications

Micro SIM Connectors
  • Mobile phones
  • Tablets
  • Ultraportable devices
  • Laptops
  • Personal GPS
  • Servers
Micro SIM Connector

Micro SIM Connectors

We offer ultra-low profile push-pull and push-push micro SIM connectors. These connectors are cost-effective innovations that facilitate designs for smaller, sleeker devices.

TE’s ultra-low profile micro SIM connectors are an advanced hardware solution designed to increase efficiency while reducing end-product cost and size. This next generation offering saves printed circuit board (PCB) space while decreasing dimensions, and provides greater versatility in device sizing and application. TE is dedicated to providing our customers at all levels of the supply chain with durable, high-quality SIM connector technologies, tailored to meet specific design needs. SIM connectors are manufactured with scalable, cost-efficient, and quality-ensured processes.

  1. SIM that is Super Slim (English)

Our micro SIM push-push connector offers an innovative design, with an extensive line of SIM card connectors.

  • Slim Solutions (English)

This anti-buckling connector reduces the height from 1.24mm to 1.18mm, becoming the lowest-height connector in TE’s entire SIM connector product family and one of the market’s lowest-height connector of its type.
Masaki Shoji,
Product Manager
1.18 Micro SIM

Features

Micro SIM Connectors
  • Ultra low profile
  • Two options for positioning
  • Card detect switch
  • Enhanced feature to avoid incorrect insertion of SIM
Mobile Phones
Mobile phones
Tablets
Tablets
Laptop
Laptops
Servers
Servers

Applications

Micro SIM Connectors
  • Mobile phones
  • Tablets
  • Ultraportable devices
  • Laptops
  • Personal GPS
  • Servers
5953497-1 Smart Card Connectors
  • Switch Style Unsealed
  • Card Type Smart Card
  • Product Type Connector
  • Cable Type Ribbon Cable
  • Connector & Contact Terminates To Printed Circuit Board
  • Card Scoop Without
  • Card Guide Slots Without
  • Number of Positions 8
  • Cable With
  • Cable Mounting Style Front Panel With Cable
  • Number of Signal Contacts 8
  • Card Detection Switch Position NC
  • Card Detection Switch With
  • Solder Tail Contact Plating Material Tin over Nickel
  • Contact Current Rating (Max) .2
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness 30
  • Number of Switch Contacts 2
  • Contact Base Material Phosphor Bronze
  • Termination Type IDC
  • Connector Mounting Type Panel
  • Centerline (Pitch) 2.54
  • Housing Material Thermoplastic
  • Housing Color Black
  • Accepts Card Thickness .76
  • Cable Length 60
  • Circuit Application Signal
  • Durability Rating 30000
  • Comment Cable to be mated to PCB mounted 10-Position Micro-Match Connector, Part Number 1-215079-0 or 1-188275-0.
5953497-5 Smart Card Connectors
  • Switch Style Unsealed
  • Card Type Smart Card
  • Product Type Connector
  • Cable Type Ribbon Cable
  • Connector & Contact Terminates To Printed Circuit Board
  • Card Scoop Without
  • Card Guide Slots Without
  • Number of Positions 8
  • Cable With
  • Cable Mounting Style Front Panel With Cable
  • Number of Signal Contacts 8
  • Card Detection Switch Position NC
  • Card Detection Switch With
  • Solder Tail Contact Plating Material Tin over Nickel
  • Contact Current Rating (Max) .2
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness 30
  • Number of Switch Contacts 2
  • Contact Base Material Phosphor Bronze
  • Termination Type IDC
  • Connector Mounting Type Panel
  • Centerline (Pitch) 2.54
  • Housing Material Thermoplastic
  • Housing Color Black
  • Accepts Card Thickness .76
  • Cable Length 130
  • Circuit Application Signal
  • Durability Rating 30000
  • Comment Cable to be mated to PCB mounted 10-Position Micro-Match Connector, Part Number 1-215079-0 or 1-188275-0.
2199337-5 SIM Card Connectors
  • Card Type 3FF SIM
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Removable Type Connector Yes
  • Module Type SIM (Security Identity Module)
  • Card Stop With
  • Card Guide Slots With
  • Number of Positions 8
  • Number of Contacts 8
  • Card Insertion Style Normal Insertion
  • Card Detection Switch With
  • Ejector Type Push-Pull
  • Contact Current Rating (Max) 1
  • Contact Base Material Copper Alloy
  • PCB Mounting Style Surface Mount
  • Connector Mounting Type Board Mount
  • Contact Retention No
  • Connector Stabilization Ribs With
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • Housing Material Thermoplastic
  • Height above PC Board 1.18
  • Operating Temperature Range -30 – 85
  • Circuit Application Signal
  • Durability Rating 5000
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 2000
  • Packaging Method Reel
2174803-2 SIM Card Connectors
  • Card Type 3FF SIM
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Module Type SIM (Security Identity Module)
  • Card Stop With
  • Card Guide Slots With
  • Number of Positions 6
  • Number of Contacts 6
  • Card Insertion Style Normal Insertion
  • Card Detection Switch With
  • Current Rating (Max) .5
  • Voltage Rating 10
  • Ejector Type Push-Push
  • Shell Material Stainless Steel
  • Contact Current Rating (Max) .5
  • Contact Base Material Copper Alloy
  • PCB Mounting Style Surface Mount
  • Connector Mounting Type Board Mount
  • Contact Retention No
  • Connector Stabilization Ribs Without
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • Housing Material Thermoplastic
  • Height above PC Board 1.3
  • Operating Temperature Range -30 – 85
  • Circuit Application Signal
  • Durability Rating 1500
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tape & Reel
2229333-2 SIM Card Connectors
  • Card Type 3FF SIM
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Module Type SIM (Security Identity Module)
  • Card Stop With
  • Card Guide Slots With
  • Number of Positions 6
  • Number of Contacts 6
  • Card Insertion Style Normal Insertion
  • Ejector Type Push-Push
  • Contact Current Rating (Max) .5
  • Contact Base Material Copper Alloy
  • PCB Mounting Style Surface Mount
  • Connector Mounting Type Board Mount
  • Connector Stabilization Ribs Without
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • Operating Temperature Range -30 – 85
  • Circuit Application Signal
  • Packaging Quantity 1050
  • Packaging Method Tape
5953131-1 Smart Card Connectors
  • Switch Style Unsealed
  • Card Type Smart Card
  • Product Type Connector
  • Cable Type Ribbon Cable
  • Connector & Contact Terminates To Printed Circuit Board
  • Profile Standard
  • Card Scoop Without
  • Card Guide Slots Without
  • Strain Relief With
  • Cover Without
  • Number of Positions 8
  • Cable With
  • Cable Mounting Style Board With Cable
  • Number of Signal Contacts 8
  • Card Detection Switch Position NC
  • Card Detection Switch With
  • Solder Tail Contact Plating Material Tin over Nickel
  • Contact Current Rating (Max) .2
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness 30
  • Number of Switch Contacts 2
  • Contact Base Material Phosphor Bronze
  • Termination Type IDC
  • PCB Mounting Style Through Hole
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 2.54
  • Housing Material Thermoplastic
  • Housing Color Black
  • Accepts Card Thickness .76
  • Height above PC Board 8.9
  • Cable Length 100
  • Circuit Application Signal
  • Durability Rating 30000
  • Packaging Quantity 468
  • Packaging Method Carton
  • Comment Cable to be mated to PCB mounted 10-Position Micro-Match Connector, Part Number 1-215079-0 or 1-188275-0.
5953131-3 Smart Card Connectors
  • Switch Style Unsealed
  • Card Type Smart Card
  • Product Type Connector
  • Cable Type Ribbon Cable
  • Connector & Contact Terminates To Printed Circuit Board
  • Profile Standard
  • Card Scoop Without
  • Card Guide Slots Without
  • Strain Relief With
  • Number of Positions 8
  • Cable With
  • Cable Mounting Style Board With Cable
  • Number of Signal Contacts 8
  • Card Detection Switch Position NC
  • Card Detection Switch With
  • Solder Tail Contact Plating Material Tin over Nickel
  • Contact Current Rating (Max) .2
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness 30
  • Number of Switch Contacts 2
  • Contact Base Material Phosphor Bronze
  • Termination Type IDC
  • PCB Mounting Style Through Hole
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 2.54
  • Housing Material Thermoplastic
  • Housing Color Black
  • Accepts Card Thickness .76
  • Height above PC Board 8.9
  • Cable Length 150
  • Circuit Application Signal
  • Durability Rating 30000
  • Packaging Quantity 224
  • Packaging Method Carton
  • Comment Cable to be mated to PCB mounted 10-Position Micro-Match Connector, Part Number 1-215079-0 or 1-188275-0.
5953131-4 Smart Card Connectors
  • Switch Style Unsealed
  • Card Type Smart Card
  • Product Type Connector
  • Cable Type Ribbon Cable
  • Connector & Contact Terminates To Printed Circuit Board
  • Profile Standard
  • Card Scoop Without
  • Card Guide Slots Without
  • Strain Relief With
  • Cover Without
  • Number of Positions 8
  • Cable With
  • Cable Mounting Style Board With Cable
  • Number of Signal Contacts 8
  • Card Detection Switch Position NC
  • Card Detection Switch With
  • Solder Tail Contact Plating Material Tin over Nickel
  • Contact Current Rating (Max) .2
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness 30
  • Number of Switch Contacts 2
  • Contact Base Material Phosphor Bronze
  • Termination Type IDC
  • PCB Mounting Style Through Hole
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 2.54
  • Housing Material Thermoplastic
  • Housing Color Black
  • Accepts Card Thickness .76
  • Height above PC Board 8.9
  • Cable Length 80
  • Circuit Application Signal
  • Durability Rating 30000
  • Packaging Quantity 612
  • Packaging Method Carton
  • Comment Cable to be mated to PCB mounted 10-Position Micro-Match Connector, Part Number 1-215079-0 or 1-188275-0.