Products (30) Overview
Land Grid Array (LGA) Sockets

High Quality Socket Technology

Featuring our latest LGA 3647 socket and hardware for Intel CPU processors, we offer a wide range of socket solutions for land grid array (LGA) packages designed to support both Intel and AMD based LGA microprocessor packages.

Our LGA sockets provide a compressive electrical interconnect between the processor and the printed circuit board (PCB). As computing power increases, chips’ pin count are increasing. A robust bolster plate provides a reliable interconnection to the microprocessor package and limits PCB bowing during compression to ensure a reliable connection. The contact tip geometry is optimized to reduce risk of contact damage during handling and package installation. Our flexible tooling provides fast turnaround time for prototypes so sockets can be in your hands at the earliest stages of your program. 

LGA 3647 Socket and Hardware

LGA 3647 Socket and Hardware

LGA 3647 Socket

Product Details
  • Pitch: 0.9906mm Hex
  • SP Height: 2.7mm
  • Cont. NF: 25gf @ nominal def.
  • Pin count: 3647
  • Pin array: 49x74
  • Multi-piece housing: 2 piece
  1. LGA 3647 Socket and Hardware (English)

TE’s new LGA 3647 socket and hardware allows designers to take advantage of Intel’s new high performance processors that also offer better system scaling.

Features: LGA Sockets

Ease of Soldering and Positioning
  • Socket housing facilitates efficient soldering to the PCB.
  • Socket is supplied with a cap to facilitate vacuum pick and place.
  • Backplates are available in zinc or nickel plating.

Applications

for LGA Sockets
  • Servers
  • High Performance Computing (HPC)
  • Workstations and desktop computers
LGA Sockets

LGA sockets

LGA sockets are the latest socket technology for Intel- and AMD-based LGA microprocessor packages that range in size up to 3647 pins. This generation of LGA sockets provides a compressive electrical interface to the microprocessor package and are solder ball, surface mount attached to the PCB. The stainless steel load plate provides a reliable interconnection to the microprocessor package with a single lever handle for package actuation. The contact tip geometry is optimized to reduce risk of contact damage during handling and package installation.

Servers and HPC
Servers and HPC
Workstations and Desktop Computers
Workstations and Desktop Computers
Related Materials
Land Grid Array (LGA) Sockets

High Quality Socket Technology

Featuring our latest LGA 3647 socket and hardware for Intel CPU processors, we offer a wide range of socket solutions for land grid array (LGA) packages designed to support both Intel and AMD based LGA microprocessor packages.

Our LGA sockets provide a compressive electrical interconnect between the processor and the printed circuit board (PCB). As computing power increases, chips’ pin count are increasing. A robust bolster plate provides a reliable interconnection to the microprocessor package and limits PCB bowing during compression to ensure a reliable connection. The contact tip geometry is optimized to reduce risk of contact damage during handling and package installation. Our flexible tooling provides fast turnaround time for prototypes so sockets can be in your hands at the earliest stages of your program. 

LGA 3647 Socket and Hardware

LGA 3647 Socket and Hardware

LGA 3647 Socket

Product Details
  • Pitch: 0.9906mm Hex
  • SP Height: 2.7mm
  • Cont. NF: 25gf @ nominal def.
  • Pin count: 3647
  • Pin array: 49x74
  • Multi-piece housing: 2 piece
  1. LGA 3647 Socket and Hardware (English)

TE’s new LGA 3647 socket and hardware allows designers to take advantage of Intel’s new high performance processors that also offer better system scaling.

Features: LGA Sockets

Ease of Soldering and Positioning
  • Socket housing facilitates efficient soldering to the PCB.
  • Socket is supplied with a cap to facilitate vacuum pick and place.
  • Backplates are available in zinc or nickel plating.

Applications

for LGA Sockets
  • Servers
  • High Performance Computing (HPC)
  • Workstations and desktop computers
LGA Sockets

LGA sockets

LGA sockets are the latest socket technology for Intel- and AMD-based LGA microprocessor packages that range in size up to 3647 pins. This generation of LGA sockets provides a compressive electrical interface to the microprocessor package and are solder ball, surface mount attached to the PCB. The stainless steel load plate provides a reliable interconnection to the microprocessor package with a single lever handle for package actuation. The contact tip geometry is optimized to reduce risk of contact damage during handling and package installation.

Servers and HPC
Servers and HPC
Workstations and Desktop Computers
Workstations and Desktop Computers