Products (5)
CAT-R472-T273 Automotive, Truck, Bus, & Off-Road Terminals  1
  • Sealable No
  • Primary Locking Feature Clean Body
  • Wire Type Copper
  • Receptacle Style 180°
  • Seal Type Family Seal
  • Crimp Type F-Crimp
  • Typical Current Rating 3
  • Terminal & Splice Style Receptacle
  • Mating Tab Width .64
  • Mating Tab Thickness .64
  • Interface Plating Gold (Au)
  • Contact Termination Area Plating Material Silver (Ag)
  • Termination Method Crimp
  • Wire Size 10 – 11
  • Wire Size .22 – .5
  • Wire Size Search 10
  • Wire Size Search .22
  • Operating Temperature Range -65 – 105
  • Packaging Quantity 9000
  • Packaging Method Reel
  • Terminal Transmits 0 – 24 A (Low Power)
CAT-AM705-CH8172 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Board
  • Sealable No
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Connector & Contact Terminates To Wire & Cable
  • Strain Relief No
  • Number of Positions 1
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Operating Voltage 12
  • Color Black
  • Connector Code 0
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Mating Tab Width 1.2
  • Mating Pin Diameter 1.56
  • Connector Mounting Type Motor
  • Terminal Position Assurance Yes
  • Centerline (Pitch) 2.5
  • Width 87.95
  • Height 26.1
  • Length 79.9
  • Operating Temperature Range -40 – 100
  • Circuit Application Power & Signal
  • Degree of Protection IP54K
  • UL Flammability Rating UL 94-HB
  • Packaging Method Box
  • Packaging Quantity 140
  • Connector Position Assurance Capable No
  • Serviceable Yes
2289990-1 Automotive Seals & Cavity Plugs  1
  • Seal Type Dummy Plug
  • Connector System Wire-to-Component
  • Sealable Yes
  • Number of Positions 1
  • Material Other
  • Color Black
  • Operating Temperature Range -25 – 85
  • UL Flammability Rating UL 94-HB
  • Packaging Method Bag
  • Packaging Quantity 60000
  • Resistance to Hydrocarbons Excellent
Overview
SmartSeal Connector

Headerless PCB Solution

Our SmartSeal connector features a compact design engineered to withstand severe vibration and mechanical shock. Manufactured with a lever slide lock mechanism that secures the product to an electronic control unit (ECU), it uses our new high performance single piece terminals and can be adapted for lower pin count ECU applications when using our blind plugs. This 44-position connector is constructed of heavy duty thermoplastic and environmentally sealed to prevent dust, dirt, and moisture from contaminating connections.

SmartSeal Features
  1. SmartSeal Connector (English)

Our SmartSeal connector is designed to be the next generation ECU connectivity solution. The innovative connector mates directly to an ECU housing, eliminating the need for a PCB header, ultimately saving application space and costs. This video explains the features of the SmartSeal connector.

Related Materials
SmartSeal Connector

Headerless PCB Solution

Our SmartSeal connector features a compact design engineered to withstand severe vibration and mechanical shock. Manufactured with a lever slide lock mechanism that secures the product to an electronic control unit (ECU), it uses our new high performance single piece terminals and can be adapted for lower pin count ECU applications when using our blind plugs. This 44-position connector is constructed of heavy duty thermoplastic and environmentally sealed to prevent dust, dirt, and moisture from contaminating connections.

SmartSeal Features
  1. SmartSeal Connector (English)

Our SmartSeal connector is designed to be the next generation ECU connectivity solution. The innovative connector mates directly to an ECU housing, eliminating the need for a PCB header, ultimately saving application space and costs. This video explains the features of the SmartSeal connector.

CAT-R472-T273 Automotive, Truck, Bus, & Off-Road Terminals  1
  • Sealable No
  • Primary Locking Feature Clean Body
  • Wire Type Copper
  • Receptacle Style 180°
  • Seal Type Family Seal
  • Crimp Type F-Crimp
  • Typical Current Rating 3
  • Terminal & Splice Style Receptacle
  • Mating Tab Width .64
  • Mating Tab Thickness .64
  • Interface Plating Gold (Au)
  • Contact Termination Area Plating Material Silver (Ag)
  • Termination Method Crimp
  • Wire Size 10 – 11
  • Wire Size .22 – .5
  • Wire Size Search 10
  • Wire Size Search .22
  • Operating Temperature Range -65 – 105
  • Packaging Quantity 9000
  • Packaging Method Reel
  • Terminal Transmits 0 – 24 A (Low Power)
CAT-AM705-CH8172 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Board
  • Sealable No
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Connector & Contact Terminates To Wire & Cable
  • Strain Relief No
  • Number of Positions 1
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Operating Voltage 12
  • Color Black
  • Connector Code 0
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Mating Tab Width 1.2
  • Mating Pin Diameter 1.56
  • Connector Mounting Type Motor
  • Terminal Position Assurance Yes
  • Centerline (Pitch) 2.5
  • Width 87.95
  • Height 26.1
  • Length 79.9
  • Operating Temperature Range -40 – 100
  • Circuit Application Power & Signal
  • Degree of Protection IP54K
  • UL Flammability Rating UL 94-HB
  • Packaging Method Box
  • Packaging Quantity 140
  • Connector Position Assurance Capable No
  • Serviceable Yes
2289990-1 Automotive Seals & Cavity Plugs  1
  • Seal Type Dummy Plug
  • Connector System Wire-to-Component
  • Sealable Yes
  • Number of Positions 1
  • Material Other
  • Color Black
  • Operating Temperature Range -25 – 85
  • UL Flammability Rating UL 94-HB
  • Packaging Method Bag
  • Packaging Quantity 60000
  • Resistance to Hydrocarbons Excellent