Sealed Mini Fuse Holder

Compact, Sealed Circuit Protection

Our compact, IP67 rated, two position mini fuse holder accepts AMP MCP 2.8 contacts and can be mounted using standard DEUTSCH DT and AMPSEAL 16 connector mounting clips. This sealed mini fuse holder is engineered for reliability in applications where failure is not an option. Constructed of heavy-duty thermoplastic to withstand severe vibration and mechanical shock, this fuse holder can accommodate two active fuses and two spares.

Product Features:

Specs for Sealed Mini Fuse Holders
  • Compact size
  • Accommodates two active and two spare fuses
  • Environmentally sealed IP67 rating
  • Available with integrated mounting feature, or dovetail that accepts mounting clips
  • Due to mounting being on the housing assembly instead of the cover, there is a reduced applied load on the seal, which provides a more robust seal interface

Easily add accessible circuit protection

With our mounting clips, available in 90° and 180° options and in thermoplastic or metal material, you can easily add accessible circuit protection into your heavy-duty vehicle and equipment.

 


TAKE A CLOSER LOOK AT ONE OF THE MANY DIFFERENT PRODUCT COMBINATIONS THAT MAKE UP AN ASSEMBLY:

Applications:

  • Circuit and component protection
  • Electric motors
  • Compressors
  • Lighting
  • Electric pumps

Anywhere environmentally sealed circuit protection is needed for high vibration applications in the truck & bus, agriculture, construction, marine, & special vehicles industries.

Key Benefits:

  • Quickly and easily add a sealed fuse anywhere
  • Several mounting options, with readily available mounting clips
  • Accepts industry standard mini fuses
  • Uses high performance AMP MCP terminal system for proven reliability
industry standard fuses
Accepts industry standard mini fuses
Mounting clips
Mounting clip options are readily available

Contact system:

2.8 mm AMP MCP terminal establishes multiple points of contact on both sides of each ATM mini fuse blade terminal, providing stable electrical connection and solid fuse retention performance, while the 3-gland wire seal provides redundant and robust sealing of wire and plastic housing.

Fuse holder
CAT-D487-M8649 Other Automotive Connector Accessories  1
  • Accessory Type Mounting Clips
  • Connector System Wire-to-Wire
  • Material Other
  • Color Black
  • Connector Mounting Type Panel
  • Operating Temperature Range -55 – 125
  • Packaging Quantity 1000
  • Packaging Method Box
CAT-AM7801-M8649 Other Automotive Connector Accessories  1
  • Accessory Type Mounting Clips
  • Connector System Wire-to-Wire
  • Material PA
  • Color Black
  • Operating Temperature Range -40 – 120
  • UL Flammability Rating UL 94-HB
  • Packaging Quantity 1
  • Packaging Method Package
  • Serviceable Yes
CAT-AM7-FRB69 Other Hard Wired Boxes  1
  • Component Type Fuse Holder
  • Fuse Type Mini ATM Fuse
  • Relay Type 280 Plug-In
  • Sealable Yes
  • Number of Fuses (Maximum) 2
  • Number of Relays (Maximum) 0
  • Number of Positions 4
  • Nominal Voltage Architecture 12
  • Secondary Locking No
  • Contact Current Rating (Max) 20
  • Centerline (Pitch) 7.8
  • Operating Temperature (Max) 125
  • Operating Temperature Range -40 – 125
  • Degree of Protection IP67
CAT-AM705-T273 Automotive, Truck, Bus, & Off-Road Terminals  1
  • Sealable No
  • Primary Locking Feature Clean Body
  • Wire Type Aluminum
  • Insulated No
  • Receptacle Style 180°
  • Seal Type Family Seal or Unsealed
  • Crimp Type F-Crimp
  • Typical Current Rating 8
  • Terminal & Splice Style Receptacle
  • Mating Tab Width 1.5
  • Mating Tab Thickness .4
  • Interface Plating Gold (Au)
  • Contact Termination Area Plating Material Tin (Sn)
  • Termination Method Crimp
  • Wire Size 10 – 11
  • Wire Size .2 – .35
  • Wire Size Search 6
  • Wire Size Search .2
  • Tab Length 27.5
  • Wire Insulation Diameter 1.9 – 3
  • Operating Temperature Range -45 – 125
  • Agency/Standard LV214
  • Packaging Quantity 4000
  • Packaging Method Reel
  • Terminal Transmits 0 – 24 A (Low Power)
828922-1 Automotive Seals & Cavity Plugs
  • Seal Type Cavity Blanking Plug
  • Material Silicone
  • Color Natural
  • Cavity Diameter 5.2
  • Cable Insulation Diameter 6.2
  • Operating Temperature Range -40 – 130
  • UL Flammability Rating None
  • Resistance to Hydrocarbons Poor
  • Shore A Hardness 50
  • Lubricant Content No
828905-1 Automotive Seals & Cavity Plugs  1
  • Seal Type Single Wire Seal (SWS)
  • Material Silicone
  • Color White
  • Cavity Diameter 5.2
  • Cable Insulation Diameter 3
  • Operating Temperature Range -40 – 130
  • UL Flammability Rating None
  • Resistance to Hydrocarbons Poor
  • Shore A Hardness 50
  • Lubricant Content Yes
1443998-1 Other Automotive Connector Accessories  1
  • Accessory Type Other
  • Material PA66
  • Color Natural
  • Packaging Quantity 1
  • Packaging Method Package
  • Serviceable No
2066502-1 Hard Wired Box Accessories  1
  • Accessory Type Cover
  • Sealable Yes
  • Number of Positions 2
  • Centerline (Pitch) 7.8
  • Operating Temperature Range -40 – 125
  • Degree of Protection IP67
2066502-3 Hard Wired Box Accessories  1
  • Accessory Type Cover
  • Sealable Yes
  • Number of Positions 2
  • Centerline (Pitch) 7.8
  • Operating Temperature Range -40 – 125
  • Degree of Protection IP67
282536-1 Automotive Seals & Cavity Plugs
  • Seal Type Single Wire Seal (SWS)
  • Material Silicone
  • Color Gray
  • Cavity Diameter 5
  • Cable Insulation Diameter 2.7 – 3
  • Operating Temperature Range -40 – 130
  • UL Flammability Rating None
  • Resistance to Hydrocarbons Poor
  • Shore A Hardness 50
  • Lubricant Content Yes