Connectivity for Power Demands

Connectivity for Power Demands

Keeping up with power demands. TE's terminals provide power and high-power solutions for evolving vehicle architectures in order to protect power and serve signal needs.

To Protect and Serve. As power demands in vehicles increase, the ability to support these demands with a traditional belt-driven 12V generator and point-to-point wiring becomes more challenging. Car manufacturers will soon be introducing a second, 48V system to support the power demands for future vehicles. With the improved dynamic of power transfer to and from the battery, 48V technology increases the recuperation effect that enables implementation of new fuel saving technologies. 48V also facilitates a more efficient, lower current implementation of current 12V applications including heated windshields, HVAC systems, cooling fans, power steering, start-stop systems, damping systems and pumps. TE provides innovative power and high-power connectivity solutions for evolving vehicle architectures in order to protect power and serve signal needs.