HDMI Connectors

TE Connectivity's (TE) automotive HDMI receptacle connectors are designed to provide high-speed data transmission and meet passenger vehicle standards and requirements. The compact connectors have a robust design that improves impact resistance in comparison to consumer alternatives. The HDMI E connectors are EMI optimized with a fully-shielded design. As smartphone connections in vehicles rapidly increase, HDMI Type E connectors are an excellent solution to connect smartphone video stream. The connectors are compatible and are suited for smartphone connectivity, rear seat connections, Blu-ray video streaming and consumer ports.

Product Features

HDMI E and HDMI A

TE's HDMI connector systems are fully shielded EMI optimized for HDMI protocol: 

  • Based on HDMI interface standard.
  • Fully compatible to HDMI requirements.

 

Product range:

  • Header and cable assemblies (Type E-A, E-E).
  • Type-E : inline connection for automotive.
  • Type-A: connection for consumer. 
  • Maximum 5m can be used.

Applications

HDMI Connectors
  • Smartphone connectivity
  • Rear seat connections
  • Blu-ray video streaming
  • Consumer ports