New Product: DEUTSCH DT series extension - DT Detector

DT Detector

DT Detector

A bright idea in diagnostics. TE Connectivity's new transparent connector - an extension of the time-tested DEUTSCH DT connector series - comes with a fully integrated LED to help with troubleshooting and provide connections in areas with limited access or visibility.

October 26, 2015

TE's new Detector connector provides visual confirmation of power by producing a distinct glow, which helps with troubleshooting. The 2-way plug features a transparent housing and a wedgelock with an integrated 12 or 24 volt LED option. The DT Detector is environmentally sealed and designed to withstand the demands of harsh conditions. 

About TE

TE Connectivity Ltd. is a $13 billion global technology and manufacturing leader creating a safer, sustainable, productive, and connected future. For more than 75 years, our connectivity and sensor solutions, proven in the harshest environments, have enabled advancements in transportation, industrial applications, medical technology, energy, data communications, and the home. With 78,000 employees, including more than 7,000 engineers, working alongside customers in nearly 150 countries, TE ensures that EVERY CONNECTION COUNTS.

Find out more

DEUTSCH, Detector, TE Connectivity, TE, TE Connectivity (logo) are trademarks.