DEUTSCH DTM Connectors

Meet High-Temperature Demands

Our DTMH and DTM EE04 modification connectors are environmentally sealed and engineered to operate in high temperatures from -55°C to +150°C. These connectors accept size 20 contacts and carry 7.5 amps.

Product Features:

Specs for DTMH Connectors
  • Accepts contact size 20 (7.5 amps)
  • 14-22 AWG (2.50-0.35 mm2)
  • 2, 3, and 4 cavity arrangements
  • In-line mount
  • Rectangular, thermoplastic housing
  • Integrated latch for mating
  • TPAs confirm contact alignment and retention

Product Features:

Specs for DTM EE04 Connectors
  • Accepts contact size 20 (7.5 amps)
  • 14-22 AWG (2.50-0.35 mm2)
  • 6, 8, and 12 cavity arrangements
  • In-line mount
  • Rectangular, thermoplastic housing
  • Integrated latch for mating
  • Wedgelocks confirm contact alignment and retention

150°C

Operating temperatures up to +150°C.

14-22

14-22 AWG (2.50-0.35 mm2)

CAT-D485-CH8172 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Strain Relief Add By Accessory
  • Number of Positions 2
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Operating Voltage 250
  • Color Black
  • Connector Code A
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Mating Pin Diameter 1
  • Contact Current Rating (Max) 7.5
  • Mounting Feature Without
  • Terminal Position Assurance No
  • Polarized Yes
  • Centerline (Pitch) 4
  • Width 21.18
  • Height 19.61
  • Length 43.69
  • Operating Temperature Range -55 – 125
  • Degree of Protection IP67
  • Connector Position Assurance Capable No
  • Serviceable Yes