Circular DIN Connectors

Rugged, Reliable, Standard

Our Circular DIN connectors are designed to meet the requirements of DIN standards, including the 72585/ISO 15170 standard. These connectors feature a coupling ring for mating and are suitable for in-line, flange mount, or PCB applications.

Product Features:

Specs for Circular DIN connectors
  • Accepts contact size 1.5 mm (up to 30 amps) and 2.5 mm (up to 40 amps)
  • 2.50-0.20 mm2
  • 2, 3, 4, 5, 6, and 7 cavity arrangements
  • In-line, flange, or PCB mount
  • Circular, thermoplastic housing
  • Coupling ring for mating 

2-7

2, 3, 4, 5, 6, and 7 cavity arrangements

DIN

Meet the requirements of the DIN 72585/ISO 15170 standards

Frequently Asked Questions

Q:    What is a Circular DIN connector?

A:     TE Connectivity’s Circular DIN environmentally sealed connectors are designed for cable to cable, cable to board, and cable to device applications. The Circular DIN connectors are used in harsh environment applications where even a small degradation in connection may be critical.

 

Q:    What are the appropriate applications for Circular DIN connectors?

A:     Truck, Bus, Off-highway, Construction, Agriculture, Mining, Emergency Vehicles, Forestry, Recreational, Marine, Motorcycle.

 

Q:    When should I use Circular DIN connectors?
A:     Circular DIN connectors provide reliability and performance on the engine or transmission, under the hood, for motor controllers, solenoid interfaces, on the chassis, or in the cab. Circular DIN connectors offer field proven reliability and rugged quality. Circular DIN connectors meet the requirements of the DIN 72585/ISO 15170 standards. They feature a coupling ring for mating. The heavy-duty Circular DIN connectors are suitable for in-line, flange mount, or PCB applications.

 

READ MORE FAQS ABOUT CIRCULAR DIN CONNECTORS

CAT-C4962-CH8172 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Board
  • Sealable No
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Strain Relief No
  • Number of Positions 2
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Color Black
  • Connector Code 1
  • Cable Exit Angle 180°
  • Body Material Other
  • Mating Pin Diameter 1.5
  • Mounting Feature Without
  • Terminal Position Assurance No
  • Polarized No
  • Centerline (Pitch) 7
  • Height 32.8
  • Length 31
  • Operating Temperature Range -40 – 120
  • Circuit Application Signal
  • Degree of Protection IP67
  • UL Flammability Rating UL 94-HB
  • Packaging Method Box
  • Packaging Quantity 500
  • Connector Position Assurance Capable No
  • Serviceable No
CAT-C4962-B128 Automotive Connector Caps & Covers  1
  • Accessory Type Cover - Cable Exit
  • Strain Relief With
  • Connector System Wire-to-Board
  • Number of Positions 4
  • Cable Exit Angle 180 (In-Line)
  • Color Black
  • Material PA GF
  • Operating Temperature Range -40 – 120
  • UL Flammability Rating UL 94-HB
  • Packaging Method Carton
  • Packaging Quantity 500
  • Serviceable Yes
CAT-C4962-M8649 Other Automotive Connector Accessories  1
  • Accessory Type Other
  • Connector System Wire-to-Board
  • Number of Positions 4
  • Material PA
  • Color Black
  • Operating Temperature Range -40 – 120
  • UL Flammability Rating UL 94-HB
  • Packaging Method Box
  • Packaging Quantity 1500
  • Serviceable Yes