AMPSEAL Connectors

Reliable PCB Solution

Our AMPSEAL connectors are designed for cable-to-board harsh environment applications. Environmentally sealed for rugged reliability, these connectors are available in cable plugs and PCB mount headers engineered to withstand extreme temperature and moisture, including high-temperature underhood applications.

Product Features:

Specs for AMPSEAL connectors
  • Accepts contact size 1.3 mm (up to 17 amps gold, up to 8 amps tin)
  • 16-20 AWG (1.25-0.50 mm2)
  • 8, 14, 23, and 35 cavity arrangements
  • PCB mount
  • Rectangular, thermoplastic housing
  • Integrated latch for mating
  • Integrated wedgelock confirms contact alignment and retention

1.3

Accepts contact size 1.3 mm (up to 17 amps gold, up to 8 amps tin)

16-20

16-20 AWG (1.25-0.50 mm2)

  1. AMPSEAL Connector Overview & Assembly Instructions (English)

Learn about our rugged AMPSEAL connectors for cable-to-board harsh environment applications. Watch this video for an overview of the connectors and for step-by-step instructions on inserting and removing contacts, as well as mating and unmating.

Frequently Asked Questions

Q:    What is an AMPSEAL connector?

A:     AMPSEAL connectors provide rugged reliability and environmental sealing. They are available in cable plugs and PCB mount headers that are designed to stand up to high-temperature underhood applications.

 

Q:    What are the appropriate applications for AMPSEAL connectors?

A:     Truck, Bus, Off-highway, Construction, Agriculture, Mining, Emergency Vehicles, Forestry, Recreational, Marine, Motorcycle.

 

Q:    When should I use AMPSEAL connectors?

A:     AMPSEAL connectors provide reliability and performance on the engine or transmission, under the hood, for power control units, bulkheads, on the chassis, or in the cab. AMPSEAL connectors offer field proven reliability and rugged quality. AMPSEAL are designed for cable-to-board harsh environment applications.

 

READ MORE FAQS ABOUT AMPSEAL CONNECTORS