AMP+ IPT Shielded Ring Tongue

AMP+ IPT Shielded Ring Tongue

TE's AMP+ IPT shielded ring tongue provides 360-degree EMC shielding and wire-to-device capabilities.

Wire-to-device flexibility. Our AMP+ IPT Shielded Ring Tongue enable easy and flexible adaption of the Internal Power Terminal to various applications. The IPT is available in 1-, 2-, or 3-pole housings. The power accessory provides 360-degree EMC shielding and wire-to-device capabilities.  The screwed ring tongue can be applied on different length cables, according to the needs of the customer.

 

The IPT robust housing design and screwed aggregate connection achieve a high level of vibration performance. The ring tongue wire range is 25-50 mm2 and has a rated voltage of 800VDC. The IPT is suited for use in e-motors, inverters or batteries for hybrid or electric vehicles. The ring tongues have a wire cross-section of 16.0mm2-50.mm2 LV216-2.