Products (23) Overview
SAS Drive Connectors

SAS Drive Connectors

Serial Attached SCSI (SAS) connectors are the mainstream enterprise storage application interconnects. These Small Form Factor (SFF) standard connectors are designed to support differential signaling and drive performance. Our SAS connectors are rated from 6 Gbps to 12 Gbps and meet requirements for the SAS-2 and SAS-3 protocols, as well as scalability to the SAS high end server infrastructures with SAS-3 and U.2 connectors. Our SAS connector series offers customers flexibility in choosing the right class of storage device to meet their application requirements. TE, an active member of the SCSI Trade Association, offers a wide range of serial attached SCSI (SAS) and mini-SAS connectors for enterprise storage, servers, and desktop PC applications.

Product Features

SAS Connectors
  • Point-to-point link with hot-plugging capability
  • Supports dual porting capability, faster spindle speeds
  • Transfer rate of up to 12Gbps
  • Flexibility: product offering is available in different footprints including SMT, straddle mount and hybrid designs.
  • Compatibility: SAS connectors comply to the SFF-8482, SFF-8680 and SFF-8639 specifications.

12

Up to 12Gbps data speeds.

SSD

U.2 products meet speeds suitable for SSD applications.

HOT

SAS drive connectors can be used in hot-pluggable applications.

Right Angle SAS Connector
Right Angle SAS Connector
SAS Drive Connectors

SAS Drive Connectors

Serial Attached SCSI (SAS) connectors are the mainstream enterprise storage application interconnects. These Small Form Factor (SFF) standard connectors are designed to support differential signaling and drive performance. Our SAS connectors are rated from 6 Gbps to 12 Gbps and meet requirements for the SAS-2 and SAS-3 protocols, as well as scalability to the SAS high end server infrastructures with SAS-3 and U.2 connectors. Our SAS connector series offers customers flexibility in choosing the right class of storage device to meet their application requirements. TE, an active member of the SCSI Trade Association, offers a wide range of serial attached SCSI (SAS) and mini-SAS connectors for enterprise storage, servers, and desktop PC applications.

Product Features

SAS Connectors
  • Point-to-point link with hot-plugging capability
  • Supports dual porting capability, faster spindle speeds
  • Transfer rate of up to 12Gbps
  • Flexibility: product offering is available in different footprints including SMT, straddle mount and hybrid designs.
  • Compatibility: SAS connectors comply to the SFF-8482, SFF-8680 and SFF-8639 specifications.

12

Up to 12Gbps data speeds.

SSD

U.2 products meet speeds suitable for SSD applications.

HOT

SAS drive connectors can be used in hot-pluggable applications.

Right Angle SAS Connector
Right Angle SAS Connector