Fast-Acting Chip Fuses

The Catalyst to Protection

Fast-acting chip fuses leave behind big impressions with their small footprint, monolithic multilayer design, and ability to help improve product reliability and performance. Its strong arc suppression characteristics facilitate the development of more reliable, high performance consumer electronics.

Monolithic protection. Fast-acting chip fuses help provide overcurrent protection for systems using DC power sources up to 63VDC. The monolithic, multilayer design helps provide the highest hold current in the smallest footprint, reduce diffusion-related aging, improve product reliability and resilience, and enhance high-temperature performance in a wide range of circuit designs.


Halogen Free and Resistance to Extreme Temperatures
  • RoHS compliant
  • Halogen free (refers to: Br ≤ 900ppm, CI ≤ 900ppm, Br+CI ≤ 1500ppm) 
  • Monolithic, multilayer design
  • High-temperature performance
  • -55°C to +125°C operating temperature range 


Compact and Durable Design
  • Small size with high-current ratings
  • Temperature stability
  • High reliability and resilience
  • Strong arc suppression characteristics 


Consumer Mobile Electronics and Machines
  • Laptops
  • DVD players
  • Scanners
  • Digital cameras
  • Portable electronics
  • Automotive electronics
  • Cell phones
  • Games systems
  • Printers
  • LCD monitors