Highly flexible, low applied cost

Flexstrip jumpers provide multi conductor BTB connection as an alternative to conventional point-to-point wiring.

Highly flexible, reliable connection, low applied costs. Flexstrip is an optional solution for a diverse range of applications that require a reliable high performance interconnect. Flexstrip offers a wide range family of board-to-board jumpers that can be repeatedly flexed without failure. Versatile in multiple application and due to his design, multiple customization is possible.

Features

Flexible, Insulated
  • Versatile and highy flexible
  • Lowest installed cost because no crimping or cutting is required
  • Direct soldering on PCB
  • Round to flat design provides vibration resistant reliability and life
  • One piece copper construction
  • Copper conductors rolled  flat for high flex life
  • Tin-plated
  • 4 insulation materials
  • 9 conductor pitches

Applications

  • Industrial machinery
  • Computers
  • Handheld terminals
  • Bar code readers
  • Printers
  • Elevators
  • Water and gas meters
  • Consumer devices
  • Household appliances
  • Automotive
  • Battery chargers