High-Speed Pluggable I/O Cable Assemblies

Supporting the latest high-speed standards, our pluggable I/O copper high speed cable assemblies are engineered for 56 Gbps and beyond. Our signal integrity (SI) and system architecture expertise allow us to provide one of the highest performing portfolios for QSFP28/56 and SFP28/56 cable assemblies in the market. These cable assemblies support aggregate data rates of 25, 50, 100 and 200 Gbps. These cable assemblies are at the forefront of next-generation connectivity, meeting 100G Ethernet and InfiniBand Enhanced Data Rate (EDR) requirements. We offer custom cabling solutions and corresponding pluggable I/O cages and connectors.

Product Features

Pluggable I/O Cable Assemblies
  • Support aggregate data rates of 25, 50, 100 and 200 Gbps
  • Compatible with IEEE 802.3cd, IEEE 802.3bj, IEEE 802.3by and InfiniBand EDR
  • Optimized construction minimizes insertion loss and cross talk
  • Backwards compatible with all existing QSFP+ connectors and cages
  • Pair with TE’s vast portfolio of zSFP+ and zQSFP+ connectors, cages and accessories

32AWG

Our cable assemblies come as fine as 32AWG

56G

Our QSFP56 assemblies offer 56G per channel

48G

Aggregate data rate of internal Mini-SAS HD

QSFP56 Copper Cable Assemblies
QSFP56 Copper Cable Assemblies
SFP56 copper cable assemblies
SFP56 Copper Cable Assemblies

Internal Mini-SAS HD

Flexible, High-Speed Cable Assembly Design

TE’s internal Mini-SAS HD cable assembly offers system designers with a high speed connection packaged in an extremely flexible, small design. Performing at 12 Gbps per lane at four lanes, the product transfers data at a total rate of 48 Gbps. Paired with our internal Mini-SAS HD receptacle, the connector can drive higher aggregate data rates of 192G.

Internal Mini-SAS HD Cable Assemblies
Internal Mini-SAS HD Cable Assemblies

QSFP+ Fine Wire 32AWG Cable Assemblies

Ultra-thin and Highly Flexible

TE has expanded the QSFP+ cable assembly product family to include options that solve a number of data communication cabling issues. In addition to the standard 30, 28 and 26AWG QSFP+ 10 Gbps TurboTwin product offering, TE offers QSFP+ assemblies with fine wire TurboTwin 32AWG 8-pair cable. This fine wire bulk cable satisfies the need for ultra-thin, light
weight and highly flexible passive cabling solutions in high density intra-rack applications.

QSFP+ 32AWG Cable Assembly
QSFP+ Fine Wire 32AWG