Products (10)
2820303-2 Power Cable Assemblies  1
  • Cable Assembly Category Power
  • Shielded No
  • Cable Assembly Type Power
  • Connector Type (End A) Crown Clip Junior
  • Connector Type (End B) MBXLE
  • Product Type Cable Assembly
  • Configuration Double-Ended
  • Number of Positions 2
  • Number of Rows 2
  • Color Black
  • Housing Material Thermoplastic
  • Housing Color Black
  • Wire Size 8.36
  • Overall Outside Cable Diameter 6
  • Wire Size 8
  • Operating Temperature Range -25 – 125
  • UL Rating Listed
  • UL Flammability Rating UL 94V-0
  • Cable Assembly Length .235
2159443-1 Power Cable Assemblies  1
  • Shielded No
  • Cable Assembly Type Power
  • Connector Type (End A) Power Connector
  • Connector Type (End B) MBXLE
  • Strain Relief With
  • Configuration Double-Ended
  • Color Black
  • Housing Color Black
  • Wire Size 8
  • Operating Temperature Range -25 – 125
  • Cable Assembly Length .15
2159562-1 Power Cable Assemblies  1
  • Cable Assembly Category Power
  • Shielded No
  • Cable Assembly Type Power
  • Connector Type (End B) MBXLE
  • Product Type Cable Assembly
  • Strain Relief With
  • Configuration Double-Ended
  • Keyed Yes
  • Color Black
  • Shield Material No
  • Contact Base Material Phosphor Bronze
  • Housing Color Black
  • Wire Size 8
  • Operating Temperature Range -25 – 125
2204080-1 Bus Bar Connectors  1
  • Connector System Bus Bar-to-Bus Bar
  • Sealable No
  • Connector & Contact Terminates To Bus Bar
  • Connector Style Receptacle
  • Product Type Pluggable Bus Bar Connector
  • Connector Type Connector Assembly
  • Number of Positions 1
  • PCB Mount Orientation Right Angle
  • Current Rating 200
  • Hot Pluggable No
  • Operating Voltage 600
  • Operating Voltage Reference AC/DC
  • Operating Voltage 15
  • Contact Underplating Material Nickel
  • Contact Base Material Copper Alloy
  • Contact Plating Material Silver over Nickel
  • Contact Current Rating (Max) 200
  • Contact Length 41.23
  • Contact Style Socket
  • Contact Plating Thickness 3
  • Contact Design Multiple Contact Point
  • Underplate Material Thickness 1.27
  • Contact Transmits (Typical) Power
  • Mating Alignment Yes
  • Mounting Retention Yes
  • Mounting Retention Type Mounting Hole
  • Connector Mounting Type Board Mount
  • Mating Alignment Type Blindmate
  • Housing Material Stainless Steel
  • Wire Size 2
  • Wire Size 67099 – 69073
  • Width 58.17
  • Wire Size 34 – 35
  • Length 83.67
  • Height 28.45
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • UL Rating Recognized
  • UL File Number E113407
  • UL Flammability Rating UL 94V-0
  • Agency/Standard UL
  • Packaging Method Bag/Box
  • Blade Thickness 3.175
2204273-1 Bus Bar Connectors  1
  • Connector System Bus Bar-to-Bus Bar
  • Sealable No
  • Connector & Contact Terminates To Bus Bar
  • Connector Style Receptacle
  • Product Type Pluggable Bus Bar Connector
  • Connector Type Connector Assembly
  • Number of Positions 1
  • PCB Mount Orientation Vertical
  • Current Rating 500
  • Hot Pluggable No
  • Voltage Drop 13
  • Operating Voltage 600
  • Voltage Rating 12
  • Operating Voltage Reference AC/DC
  • Operating Voltage 15
  • Contact Underplating Material Nickel
  • Contact Base Material Copper Alloy
  • Contact Plating Material Silver over Nickel
  • Contact Current Rating (Max) 500
  • Contact Length 64.7
  • Contact Style Socket
  • Contact Plating Thickness 3
  • Contact Design Multiple Contact Point
  • Underplate Material Thickness 1.27
  • Contact Transmits (Typical) Power
  • PCB Termination Through Hole - Screw
  • Mating Alignment Yes
  • Mounting Retention Yes
  • Mounting Retention Type Mounting Hole
  • Connector Mounting Type Board Mount
  • Mating Alignment Type Blindmate
  • Housing Material Stainless Steel
  • Wire Size 2
  • Wire Size 67099 – 69073
  • Width 58.17
  • Wire Size 34 – 35
  • Length 83.67
  • Height 28.45
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • UL Rating Recognized
  • UL File Number E113407
  • UL Flammability Rating UL 94V-0
  • Agency/Standard UL
  • Packaging Method Bag/Box
  • Blade Thickness 3.175
2204273-2 Bus Bar Connectors  1
  • Connector System Bus Bar-to-Bus Bar
  • Sealable No
  • Connector & Contact Terminates To Bus Bar
  • Connector Style Receptacle
  • Number of Positions 1
  • PCB Mount Orientation Straight
  • Current Rating 500
  • Operating Voltage 48
  • Contact Base Material Copper Alloy
  • Contact Plating Material Silver over Nickel
  • Contact Current Rating (Max) 500
  • Contact Size 2
  • Contact Style Socket
  • Contact Design Multiple Contact Point
  • PCB Termination Through Hole - Screw
  • Mating Alignment Yes
  • Mounting Retention Yes
  • Mounting Retention Type Mounting Hole
  • Housing Material Stainless Steel
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • UL Rating Recognized
  • Packaging Method Box & Tray
  • Blade Thickness 3
2204866-1 Bus Bar Connectors  1
  • Connector System Wire-to-Bus Bar
  • Sealable No
  • Connector & Contact Terminates To Bus Bar
  • Connector Style Receptacle
  • Product Type Connector
  • Connector Type Connector Assembly
  • Number of Positions 2
  • Current Rating 500
  • Hot Pluggable Yes
  • Operating Voltage 48
  • Operating Voltage Reference AC/DC
  • Operating Voltage 48
  • Color Black
  • Insulation Material Thermoplastic
  • Contact Base Material Copper Alloy
  • Contact Plating Material Silver
  • Contact Current Rating (Max) 500
  • Contact Design Multiple Contact Point
  • PCB Termination Through Hole - Screw
  • Mating Alignment Yes
  • Mounting Retention Yes
  • Mounting Retention Type Mounting Hole
  • Mating Alignment Type Blindmate
  • Housing Material Thermoplastic
  • Housing Color Black
  • Width 55
  • Length 62.7
  • Height 38
  • Operating Temperature Range -45 – 105
  • Circuit Application Power
  • Packaging Method Box
  • Blade Thickness 6
  • Comment Dual Pole
2311291-1 Power Cable Assemblies  1
  • Shielded No
  • Cable Assembly Type Power
  • Connector Type (End A) Crown Clip Junior
  • Neutral Wire Size 12 – 10
  • Configuration Double-Ended
  • Color Black, Red
  • Housing Material LCP
  • Housing Color Black
  • Wire Size 12 – 10
  • Operating Temperature Range -25 – 125
2323857-1 Power Cable Assemblies  1
  • Cable Assembly Type Power
  • Connector Type (End A) Tributary Connector
  • Connector Type (End B) R-terminal
  • Neutral Wire Size 8
  • Configuration Double-Ended
  • Color Black
  • Housing Material Thermoplastic
  • Housing Color Black
  • Wire Size 8
  • Operating Temperature Range -40 – 105
  • Cable Assembly Length .24
2323858-1 Power Cable Assemblies  1
  • Cable Assembly Type Power
  • Connector Type (End A) Tributary Connector
  • Connector Type (End B) R-terminal
  • Neutral Wire Size 12
  • Configuration Double-Ended
  • Color Black
  • Housing Material Thermoplastic
  • Housing Color Black
  • Wire Size 12
  • Operating Temperature Range -40 – 105
  • Cable Assembly Length .24
Overview
Power Distribution Solutions

Standardized platform for simple design

With our plug-and-play power bus bar and cable assembly solutions for Open Compute Project (OCP) distribution architecture, you get a standardized platform for simple system designs. These solutions are fully compatible with specifications for use in rack-level bus bar applications including power shelf, BBU shelf, IT tray/cubby shelf and server sleds. We offer numerous cable assembly configurations to address many of your special design requirements.

Product Features

New 48V Bus Bar Connectors & Cable Assemblies
  • Bus bar connectors & cable assemblies specifically designed for next gen 48V OCP applications including Open Rack Standard V2.0 reference designs
  • Allow for a single vertical bus bar to be used in the rack, lowering overall cost
  • 48V solutions use less power than 12V solutions, therefore lowering system operating cost
  • Better heat dissipation provides lower power consumption, saving overall power consumption costs in the application
  • Connectors feature lower profiles and better contact resistance, which enables lower overall power consumption in the data center
  • Connectors and cable assemblies can be used in a variety of data center applications including power, BBU and cubby shelves
  • Variety of power connectors can be used to create custom cable assemblies

 

Product Features

12V or 48V Bus Bar & Cable Assemblies
  • 500A bus bar connectors are optimized for power and BBU shelves
  • 150A connectors are optimized for use in cubby shelves
  • 25A and 50A cable assemblies are optimized for individual server sleds
  • Robust, metal connector is designed to help withstand rack installation
  • Better heat dissipation provides lower power consumption, saving over power consumption costs in the application
  • Connectors feature lower profiles and better contact resistance to enable lower overall power consumption in the data center
  • The same connector can be used for either 12V or 48V power and for power or return (one for each)
  • Custom cable assemblies availableSimple, yet customizable design

EASY

Simple System Designs and Quick Installation

ABLE

Efficient Distribution of up to 500 Amps of Power

OCP

Standardized Platform for Connectivity

500A Connector
500A Connector
500A Dual Pole Connector
500A Dual Pole Connector
75A Cable Assembly
75A Cable Assembly
150A Bus Bar Connector
150A Bus Bar Connector
500A Bus Bar Connector
500A Bus Bar Connector
25A Cable Assembly
25A Cable Assembly
50A Cable Assembly
50A Cable Assembly
12V Bus Bar & Cable Assemblies
  • Reduces the number of bus bars in a rack from three to one, saving costs and streamlining the power distribution architecture.
  • Efficient distribution of 120A of power for low energy consumption and operational cost savings
  • Reliable contact crimp connection helps eliminate power loss with a maximum contact resistance of 0.2milliohms
  • Hot pluggable to minimize unwanted system downtime
  • Anti over-stress feature helps protects the contact to minimize damage caused by over-deflection during mating or un-mating
  • Hot pluggable and misalignment features allow for quick installation
  • Custom cable assemblies available
V2 Bus Bar Clip and Cable Assembly
V2 Bus Bar Clip and Cable Assembly
MULTI-BEAM XLE Panel Mount to Press-Fit Power Cable Assembly
MULTI-BEAM XLE Panel Mount to Press-Fit Power Cable Assembly
MULTI-BEAM XLE Panel Mount to Squeeze Release
MULTI-BEAM XLE Panel Mount to Squeeze Release
Related Materials
Power Distribution Solutions

Standardized platform for simple design

With our plug-and-play power bus bar and cable assembly solutions for Open Compute Project (OCP) distribution architecture, you get a standardized platform for simple system designs. These solutions are fully compatible with specifications for use in rack-level bus bar applications including power shelf, BBU shelf, IT tray/cubby shelf and server sleds. We offer numerous cable assembly configurations to address many of your special design requirements.

Product Features

New 48V Bus Bar Connectors & Cable Assemblies
  • Bus bar connectors & cable assemblies specifically designed for next gen 48V OCP applications including Open Rack Standard V2.0 reference designs
  • Allow for a single vertical bus bar to be used in the rack, lowering overall cost
  • 48V solutions use less power than 12V solutions, therefore lowering system operating cost
  • Better heat dissipation provides lower power consumption, saving overall power consumption costs in the application
  • Connectors feature lower profiles and better contact resistance, which enables lower overall power consumption in the data center
  • Connectors and cable assemblies can be used in a variety of data center applications including power, BBU and cubby shelves
  • Variety of power connectors can be used to create custom cable assemblies

 

Product Features

12V or 48V Bus Bar & Cable Assemblies
  • 500A bus bar connectors are optimized for power and BBU shelves
  • 150A connectors are optimized for use in cubby shelves
  • 25A and 50A cable assemblies are optimized for individual server sleds
  • Robust, metal connector is designed to help withstand rack installation
  • Better heat dissipation provides lower power consumption, saving over power consumption costs in the application
  • Connectors feature lower profiles and better contact resistance to enable lower overall power consumption in the data center
  • The same connector can be used for either 12V or 48V power and for power or return (one for each)
  • Custom cable assemblies availableSimple, yet customizable design

EASY

Simple System Designs and Quick Installation

ABLE

Efficient Distribution of up to 500 Amps of Power

OCP

Standardized Platform for Connectivity

500A Connector
500A Connector
500A Dual Pole Connector
500A Dual Pole Connector
75A Cable Assembly
75A Cable Assembly
150A Bus Bar Connector
150A Bus Bar Connector
500A Bus Bar Connector
500A Bus Bar Connector
25A Cable Assembly
25A Cable Assembly
50A Cable Assembly
50A Cable Assembly
12V Bus Bar & Cable Assemblies
  • Reduces the number of bus bars in a rack from three to one, saving costs and streamlining the power distribution architecture.
  • Efficient distribution of 120A of power for low energy consumption and operational cost savings
  • Reliable contact crimp connection helps eliminate power loss with a maximum contact resistance of 0.2milliohms
  • Hot pluggable to minimize unwanted system downtime
  • Anti over-stress feature helps protects the contact to minimize damage caused by over-deflection during mating or un-mating
  • Hot pluggable and misalignment features allow for quick installation
  • Custom cable assemblies available
V2 Bus Bar Clip and Cable Assembly
V2 Bus Bar Clip and Cable Assembly
MULTI-BEAM XLE Panel Mount to Press-Fit Power Cable Assembly
MULTI-BEAM XLE Panel Mount to Press-Fit Power Cable Assembly
MULTI-BEAM XLE Panel Mount to Squeeze Release
MULTI-BEAM XLE Panel Mount to Squeeze Release
2820303-2 Power Cable Assemblies  1
  • Cable Assembly Category Power
  • Shielded No
  • Cable Assembly Type Power
  • Connector Type (End A) Crown Clip Junior
  • Connector Type (End B) MBXLE
  • Product Type Cable Assembly
  • Configuration Double-Ended
  • Number of Positions 2
  • Number of Rows 2
  • Color Black
  • Housing Material Thermoplastic
  • Housing Color Black
  • Wire Size 8.36
  • Overall Outside Cable Diameter 6
  • Wire Size 8
  • Operating Temperature Range -25 – 125
  • UL Rating Listed
  • UL Flammability Rating UL 94V-0
  • Cable Assembly Length .235
2159443-1 Power Cable Assemblies  1
  • Shielded No
  • Cable Assembly Type Power
  • Connector Type (End A) Power Connector
  • Connector Type (End B) MBXLE
  • Strain Relief With
  • Configuration Double-Ended
  • Color Black
  • Housing Color Black
  • Wire Size 8
  • Operating Temperature Range -25 – 125
  • Cable Assembly Length .15
2159562-1 Power Cable Assemblies  1
  • Cable Assembly Category Power
  • Shielded No
  • Cable Assembly Type Power
  • Connector Type (End B) MBXLE
  • Product Type Cable Assembly
  • Strain Relief With
  • Configuration Double-Ended
  • Keyed Yes
  • Color Black
  • Shield Material No
  • Contact Base Material Phosphor Bronze
  • Housing Color Black
  • Wire Size 8
  • Operating Temperature Range -25 – 125
2204080-1 Bus Bar Connectors  1
  • Connector System Bus Bar-to-Bus Bar
  • Sealable No
  • Connector & Contact Terminates To Bus Bar
  • Connector Style Receptacle
  • Product Type Pluggable Bus Bar Connector
  • Connector Type Connector Assembly
  • Number of Positions 1
  • PCB Mount Orientation Right Angle
  • Current Rating 200
  • Hot Pluggable No
  • Operating Voltage 600
  • Operating Voltage Reference AC/DC
  • Operating Voltage 15
  • Contact Underplating Material Nickel
  • Contact Base Material Copper Alloy
  • Contact Plating Material Silver over Nickel
  • Contact Current Rating (Max) 200
  • Contact Length 41.23
  • Contact Style Socket
  • Contact Plating Thickness 3
  • Contact Design Multiple Contact Point
  • Underplate Material Thickness 1.27
  • Contact Transmits (Typical) Power
  • Mating Alignment Yes
  • Mounting Retention Yes
  • Mounting Retention Type Mounting Hole
  • Connector Mounting Type Board Mount
  • Mating Alignment Type Blindmate
  • Housing Material Stainless Steel
  • Wire Size 2
  • Wire Size 67099 – 69073
  • Width 58.17
  • Wire Size 34 – 35
  • Length 83.67
  • Height 28.45
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • UL Rating Recognized
  • UL File Number E113407
  • UL Flammability Rating UL 94V-0
  • Agency/Standard UL
  • Packaging Method Bag/Box
  • Blade Thickness 3.175
2204273-1 Bus Bar Connectors  1
  • Connector System Bus Bar-to-Bus Bar
  • Sealable No
  • Connector & Contact Terminates To Bus Bar
  • Connector Style Receptacle
  • Product Type Pluggable Bus Bar Connector
  • Connector Type Connector Assembly
  • Number of Positions 1
  • PCB Mount Orientation Vertical
  • Current Rating 500
  • Hot Pluggable No
  • Voltage Drop 13
  • Operating Voltage 600
  • Voltage Rating 12
  • Operating Voltage Reference AC/DC
  • Operating Voltage 15
  • Contact Underplating Material Nickel
  • Contact Base Material Copper Alloy
  • Contact Plating Material Silver over Nickel
  • Contact Current Rating (Max) 500
  • Contact Length 64.7
  • Contact Style Socket
  • Contact Plating Thickness 3
  • Contact Design Multiple Contact Point
  • Underplate Material Thickness 1.27
  • Contact Transmits (Typical) Power
  • PCB Termination Through Hole - Screw
  • Mating Alignment Yes
  • Mounting Retention Yes
  • Mounting Retention Type Mounting Hole
  • Connector Mounting Type Board Mount
  • Mating Alignment Type Blindmate
  • Housing Material Stainless Steel
  • Wire Size 2
  • Wire Size 67099 – 69073
  • Width 58.17
  • Wire Size 34 – 35
  • Length 83.67
  • Height 28.45
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • UL Rating Recognized
  • UL File Number E113407
  • UL Flammability Rating UL 94V-0
  • Agency/Standard UL
  • Packaging Method Bag/Box
  • Blade Thickness 3.175
2204273-2 Bus Bar Connectors  1
  • Connector System Bus Bar-to-Bus Bar
  • Sealable No
  • Connector & Contact Terminates To Bus Bar
  • Connector Style Receptacle
  • Number of Positions 1
  • PCB Mount Orientation Straight
  • Current Rating 500
  • Operating Voltage 48
  • Contact Base Material Copper Alloy
  • Contact Plating Material Silver over Nickel
  • Contact Current Rating (Max) 500
  • Contact Size 2
  • Contact Style Socket
  • Contact Design Multiple Contact Point
  • PCB Termination Through Hole - Screw
  • Mating Alignment Yes
  • Mounting Retention Yes
  • Mounting Retention Type Mounting Hole
  • Housing Material Stainless Steel
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • UL Rating Recognized
  • Packaging Method Box & Tray
  • Blade Thickness 3
2204866-1 Bus Bar Connectors  1
  • Connector System Wire-to-Bus Bar
  • Sealable No
  • Connector & Contact Terminates To Bus Bar
  • Connector Style Receptacle
  • Product Type Connector
  • Connector Type Connector Assembly
  • Number of Positions 2
  • Current Rating 500
  • Hot Pluggable Yes
  • Operating Voltage 48
  • Operating Voltage Reference AC/DC
  • Operating Voltage 48
  • Color Black
  • Insulation Material Thermoplastic
  • Contact Base Material Copper Alloy
  • Contact Plating Material Silver
  • Contact Current Rating (Max) 500
  • Contact Design Multiple Contact Point
  • PCB Termination Through Hole - Screw
  • Mating Alignment Yes
  • Mounting Retention Yes
  • Mounting Retention Type Mounting Hole
  • Mating Alignment Type Blindmate
  • Housing Material Thermoplastic
  • Housing Color Black
  • Width 55
  • Length 62.7
  • Height 38
  • Operating Temperature Range -45 – 105
  • Circuit Application Power
  • Packaging Method Box
  • Blade Thickness 6
  • Comment Dual Pole
2311291-1 Power Cable Assemblies  1
  • Shielded No
  • Cable Assembly Type Power
  • Connector Type (End A) Crown Clip Junior
  • Neutral Wire Size 12 – 10
  • Configuration Double-Ended
  • Color Black, Red
  • Housing Material LCP
  • Housing Color Black
  • Wire Size 12 – 10
  • Operating Temperature Range -25 – 125
2323857-1 Power Cable Assemblies  1
  • Cable Assembly Type Power
  • Connector Type (End A) Tributary Connector
  • Connector Type (End B) R-terminal
  • Neutral Wire Size 8
  • Configuration Double-Ended
  • Color Black
  • Housing Material Thermoplastic
  • Housing Color Black
  • Wire Size 8
  • Operating Temperature Range -40 – 105
  • Cable Assembly Length .24
2323858-1 Power Cable Assemblies  1
  • Cable Assembly Type Power
  • Connector Type (End A) Tributary Connector
  • Connector Type (End B) R-terminal
  • Neutral Wire Size 12
  • Configuration Double-Ended
  • Color Black
  • Housing Material Thermoplastic
  • Housing Color Black
  • Wire Size 12
  • Operating Temperature Range -40 – 105
  • Cable Assembly Length .24