Products (5) Overview
CLOUDSPLITTER Connector System

CLOUDSPLITTER Connector System

Power + Ethernet technology combined into one cable solution

The CLOUDSPLITTER connector system is a single cable solution for powered devices that delivers Cat5e performance and up to 250 watts of power over a single cable. The 8 position RJ45 jack is surface mountable and includes integrated LED indicator lights. The jack accepts CLOUDSPLITTER or standard RJ45 shielded plugs and provides DC power at 5A up to 50VDC over two integrated power contacts. Cable assemblies combine eight 26AWG stranded signal conductors and two 18AWG stranded power conducters in shielded or unshielded configurations.

Applications

  • Video surveillance over IP networks
  • Intelligent building management
  • Factory automation
  • Wireless network transceivers

Features

  • Cat 5e and DC power in one connection to help standardize your inventory SMT compatable packaged on tape and reel
  • SMT Jack accepts standard RJ45 shielded plug in addition to CLOUDSPLITTER plug
    assembly
  • Shielded SMT jack and cable plug
  • Cable combines signal and power available in shielded or unshielded configuration
  • Pre-terminated cable assemblies in standard lengths
  • RoHS/REACH Compliant
  • Lead-free reflow solder capable
  • Cable is UL444 and CM rated
  • Certified to UL 1863
CLOUDSPLITTER Connector System

CLOUDSPLITTER Connector System

Power + Ethernet technology combined into one cable solution

The CLOUDSPLITTER connector system is a single cable solution for powered devices that delivers Cat5e performance and up to 250 watts of power over a single cable. The 8 position RJ45 jack is surface mountable and includes integrated LED indicator lights. The jack accepts CLOUDSPLITTER or standard RJ45 shielded plugs and provides DC power at 5A up to 50VDC over two integrated power contacts. Cable assemblies combine eight 26AWG stranded signal conductors and two 18AWG stranded power conducters in shielded or unshielded configurations.

Applications

  • Video surveillance over IP networks
  • Intelligent building management
  • Factory automation
  • Wireless network transceivers

Features

  • Cat 5e and DC power in one connection to help standardize your inventory SMT compatable packaged on tape and reel
  • SMT Jack accepts standard RJ45 shielded plug in addition to CLOUDSPLITTER plug
    assembly
  • Shielded SMT jack and cable plug
  • Cable combines signal and power available in shielded or unshielded configuration
  • Pre-terminated cable assemblies in standard lengths
  • RoHS/REACH Compliant
  • Lead-free reflow solder capable
  • Cable is UL444 and CM rated
  • Certified to UL 1863