IDC Benchtop Machine

IDC Benchtop Machine

The IDC Bench Top Machine is a semi-automatic machine designed for small to medium quantities and applies TE AMP DUOPLUG 2.5 connectors.

Compact machine for AMP DUOPLUG 2.5 connectors. Designed as a compact semi-automatic machine for small to medium volumes, the IDC Bench Top is equipped with all necessary functions for spec-compliant processing of AMP DUOPLUG 2.5 connectors. This machine loads connectors delivered on trays and positions the connectors for termination with hand-held wires. After each wire is pressed into the IDC slot using single wire termination, the machine cuts the coding-ribs in accordance with the input coding, abscises the covers from the connectors and places them into the housings and provides the finished contacted and processed connectors in the out-feed for manual removal by the operator.

On the basic version of the IDC Bench Top machine the connector delivery from the tray and the tray moving forward are done manually by the operator. With the addition of an optional automatic feeding unit these steps are performed by the machine. Other available options are the testing stations wire insertion length check and keying ribs check.

Features

  • Feeding unit for one connector-tray
  • Connector feeding from tray
  • Single wire termination
  • Cover closing
  • Key cutting
  • Out-feed
  • Touch screen for harness data-input
  • Software with multiple language selection
  • Signal-lamps
  • Safety device fulfilling CE regulation

Available Options

  • Automatic connector delivery from tray 
  • Wire insertion length check 
  • Keying ribs check

Applications

TE IDC RAST Connectors

  • AMP DUOPLUG 2.5