Crimping Machines for Loose Piece Terminals

Crimping Machines for Loose Piece Terminals

CE compliant machines for the economic, flexible processing of loose piece terminals (LPT).

Features

  • Machine processing with common hand tool dies
  • Improved ergonomics (the third hand for hand tool processing is no longer required)
  • Easy to operate
  • Loose piece terminal processing with different die formats
  • Die change ststem with die adapters
  • CE compliant
AT-SC MK II Crimping Machine
AT-SC MK II pneumatic safety crimping machine
at-60
AT-60 Pneumatic Crimping Machine
at-66 machine
AT-66 hydraulic crimping machine

AT-SC MK II Pneumatic Machine

Features
  • Straight action machine
  • Parallel closing mechanism
  • Safety system / working without protection cover
  • Tool less adapter change
  • LED work light
  • Variable closing speed
  • Terminal pre-centering system
  • Short cycle time
  • Electronics piece counter
  • Ergonomic design
Applications
  • Crimping of insulated and non-insulated LP connectors with stranded wire
  • Max. crimpforce: 35 kN / 7868 lbs.

AT-60 Pneumatic Machine

Features
  • Controlled back stroke
  • Straight action machine
  • Pneumatic safety control mechanism
  • Tool less adapter change
  • Short cycle time with reduced energy consumption
  • Sequence control system
  • Electronic work piece counter
  • Ergonomic design
  • Handy quick-exchange system of the adapter
  • LED illumination of the working area
Applications
  • Crimping of insulated and non-insulated LP connectors with stranded wire
  • Maximum crimpforce: 75kN / 16,860 lbs.

AT-66 Hydraulic Machine

Features
  • Programmable
  • Adaptive crimp force
  • Fast changeover times
  • Compact design
  • Lockable user interface
  • Short cycle time
Applications
  • Crimping of insulated and non-insulated LP connectors with stranded wire
  • Maximum crimpforce:150 kN / 33721 lbs.
Crimping Machines for Loose Piece Terminals

Crimping Machines for Loose Piece Terminals

CE compliant machines for the economic, flexible processing of loose piece terminals (LPT).

Features

  • Machine processing with common hand tool dies
  • Improved ergonomics (the third hand for hand tool processing is no longer required)
  • Easy to operate
  • Loose piece terminal processing with different die formats
  • Die change ststem with die adapters
  • CE compliant
AT-SC MK II Crimping Machine
AT-SC MK II pneumatic safety crimping machine
at-60
AT-60 Pneumatic Crimping Machine
at-66 machine
AT-66 hydraulic crimping machine

AT-SC MK II Pneumatic Machine

Features
  • Straight action machine
  • Parallel closing mechanism
  • Safety system / working without protection cover
  • Tool less adapter change
  • LED work light
  • Variable closing speed
  • Terminal pre-centering system
  • Short cycle time
  • Electronics piece counter
  • Ergonomic design
Applications
  • Crimping of insulated and non-insulated LP connectors with stranded wire
  • Max. crimpforce: 35 kN / 7868 lbs.

AT-60 Pneumatic Machine

Features
  • Controlled back stroke
  • Straight action machine
  • Pneumatic safety control mechanism
  • Tool less adapter change
  • Short cycle time with reduced energy consumption
  • Sequence control system
  • Electronic work piece counter
  • Ergonomic design
  • Handy quick-exchange system of the adapter
  • LED illumination of the working area
Applications
  • Crimping of insulated and non-insulated LP connectors with stranded wire
  • Maximum crimpforce: 75kN / 16,860 lbs.

AT-66 Hydraulic Machine

Features
  • Programmable
  • Adaptive crimp force
  • Fast changeover times
  • Compact design
  • Lockable user interface
  • Short cycle time
Applications
  • Crimping of insulated and non-insulated LP connectors with stranded wire
  • Maximum crimpforce:150 kN / 33721 lbs.