Gamma 333PC Leadmaker Machine

Flexibility in Cable Production

High quality demands are placed on modern cable production. Shorter production cycles require more flexible manufacturing processes. TE leadmaker machines are designed to meet these requirements.

Small batch sizes and just-in-time production are the order of the day. As a result, fast and easy retooling of the machines is an increasingly important consideration. TE leadmaker machines are designed to process single strands, twisted wire pairs, and double crimp connections – and to load housings. The modular design and integrated quality controls enable maximum flexibility and process reliability. From compact machines with two processing systems, to flexible fully automatic machines with six stations and double gripper units up to variably upgradeable ­linear transfer systems, we offer a wide range of easy to network fully automatic crimping machines.

Features

Gamma and Alpha Machines
  • Multi-lingual user software
  • Modular design
  • Quality controls
  • Fully automatic
  • Fast and easy retooling

Applications

Wire Processing
  • Cable sections
  • Double crimp wires
  • Wire twisting and tinning
  • Small batch sizes
  • Just-in-time production
  • Double-crimp connections
  • Multiple contacts
  • Single-ended seal applications
  • Ink-jet marketing
Every fully automatic machine is on state-of-the-art technologies and designed to produce a wide range of wire applications from simple crimp to crimp applications to complex insertions from terminals in housings.
TE Leadmaker Machines,
Catalog
Gamma 333PC Leadmaker Machine

Flexibility in Cable Production

High quality demands are placed on modern cable production. Shorter production cycles require more flexible manufacturing processes. TE leadmaker machines are designed to meet these requirements.

Small batch sizes and just-in-time production are the order of the day. As a result, fast and easy retooling of the machines is an increasingly important consideration. TE leadmaker machines are designed to process single strands, twisted wire pairs, and double crimp connections – and to load housings. The modular design and integrated quality controls enable maximum flexibility and process reliability. From compact machines with two processing systems, to flexible fully automatic machines with six stations and double gripper units up to variably upgradeable ­linear transfer systems, we offer a wide range of easy to network fully automatic crimping machines.

Features

Gamma and Alpha Machines
  • Multi-lingual user software
  • Modular design
  • Quality controls
  • Fully automatic
  • Fast and easy retooling

Applications

Wire Processing
  • Cable sections
  • Double crimp wires
  • Wire twisting and tinning
  • Small batch sizes
  • Just-in-time production
  • Double-crimp connections
  • Multiple contacts
  • Single-ended seal applications
  • Ink-jet marketing
Every fully automatic machine is on state-of-the-art technologies and designed to produce a wide range of wire applications from simple crimp to crimp applications to complex insertions from terminals in housings.
TE Leadmaker Machines,
Catalog