CERTI-CRIMP II SAHT Hand Tool

Consistent, Highly-Reliable Terminations

CERTI-CRIMP II Straight Action Hand Tools (SAHT) are designed to crimp a variety of loose piece contacts. These tools feature a fixed die, movable die, locator/wire stop and an innovative ratchet. The ratchet confirms full crimping of the contact and, once engaged, will not release until the dies have been fully closed. This enables excellent electrical and tensile performance of the crimped contact. Most CCII tools have a four-position insulation adjustment knob to regulate the crimp height of the contact insulation barrel. The locator/wire stop positions the contact and limits the insertion of the stripped wire into the contact. Some tools include a flip locator, which precisely locates the contacts into the crimp nest when crimping small contacts. A LightKnack portable magnetic LED light is included with each purchase, which affixes to any magnetic surface.

Features

Straight Action, Ratchet Design
  • Dies close in a straight action
  • Ejects crimped contacts
  • CERTI-CRIMP ratchet
  • Crimp nest wire size/crimp height laser marked on face of tool
  • Weight: approx. 1.3 lbs (0.6 kg)
  1. CERTI-CRIMP II Hand Tool (SAHT) How-to Video (English)

CERTI-CRIMP II (SAHT) How-to Video - Learn how to properly unpack, maintain and use a CERTI-CRIMP II SAHT hand tool in this quick, informative video.

  • Premium Portable Hand Tool Video (English)

Flip Locator Hand Tool

Small terminal handling is a particular challenge as terminals continue to miniaturize. This creates an enormous problem handling the terminal and locating it properly into a hand tool’s die set. To help with the problem, the CERTI-CRIMP II SAHT hand tool features a “flip locator.” The TE flip locator system allows the operator to “flip” the locator approximately 150 degrees, which provides exact placement of small terminals. After loading, the locator is “flipped” back into position and the terminal is properly located automatically. Now, with the terminal held in place, the operator can concentrate on proper wire placement and complete the termination process.

Flip Locator

Applications

Premium Crimping
  • Terminals
  • Multiple crimping nests
  • Low production runs
  • Prototype work
  • Crimp repair work
CERTI-CRIMP Hand Tools are well suited for low production runs, prototype work and repairs—almost any application requiring consistent, highly-reliable terminations.
Premium CERTI-CRIMP Hand Tools Document,
TE Connectivity