In-Line Battery Crimping Tool for SDE

Completely Portable Crimping Power for SDE

This lightweight, compact battery-powered SDE crimp tool kit is compatible with our line of SDE dies from manual crimping tools and other power assist tooling. It is ergonomically designed for use at the bench, on the line, or in the field. We have 3,500-lb. and 8,000-lb. models available.

TE lithium-ion battery-powered crimp tool kits provide completely portable crimping for our line of SDE dies. Each battery tool kit includes a tool, two batteries, and a charger in a rugged carrying case. Accessories for the battery tools include replacement battery, charger, and USB adapter module. The USB adapter module can be used to download crimp cycle information to a computer.

20min

20 minute charging time

150

Crimps per charge (3500 lb tool)

85

Crimps per charge (8000 lb tool)

Features

Interchangeable Die Sets/Heads
  • Max. wire size: 10 AWG (3,500-lb. tool), 4 AWG (8,000-lb. tool)
  • Crimps per Charge: 150 (3,500-lb. tool), 85 (8,000-lb. tool)
  • Pressure sensitive cycle control
  • Visual and audible warnings of an incomplete crimp
  • Information can be downloaded to a computer via an optional USB adapter
  • Kit includes tool, two batteries, a charger, and a case
  • Twenty-minute charging time

Comparison

3,5000-lb. and 8,000-lb. Battery Crimp Tools

 

Feature 3,500-lb. Tool 8,000-lb. Tool
Maximum Crimping Force 15.6 kn [1.75 ton] 35 kn 9 [4 Ton]
Average Crimping Time 2 sec 4 sec
Average Crimps Per Charge Approx. 150 Approx. 85
Length 254mm [10.00"] 337mm [13.25"]
Width 73mm [2.87"] 73mm [2.87"]
Depth 114mm [4.50'] 114mm [4.5"]

Applications

Portable Crimping

3,500-lb. Crimp Tool

  • PIDG Terminals and Splices
  • PLASTI-GRIP Terminals

 

8,000-lb. Crimp Tool

  • Terminals and Splices
  • TERMINYL and PLASTI-GRIP
  • SOLISTRAND
  • STRATOTHERM
In-Line Battery Crimping Tool for SDE

Completely Portable Crimping Power for SDE

This lightweight, compact battery-powered SDE crimp tool kit is compatible with our line of SDE dies from manual crimping tools and other power assist tooling. It is ergonomically designed for use at the bench, on the line, or in the field. We have 3,500-lb. and 8,000-lb. models available.

TE lithium-ion battery-powered crimp tool kits provide completely portable crimping for our line of SDE dies. Each battery tool kit includes a tool, two batteries, and a charger in a rugged carrying case. Accessories for the battery tools include replacement battery, charger, and USB adapter module. The USB adapter module can be used to download crimp cycle information to a computer.

20min

20 minute charging time

150

Crimps per charge (3500 lb tool)

85

Crimps per charge (8000 lb tool)

Features

Interchangeable Die Sets/Heads
  • Max. wire size: 10 AWG (3,500-lb. tool), 4 AWG (8,000-lb. tool)
  • Crimps per Charge: 150 (3,500-lb. tool), 85 (8,000-lb. tool)
  • Pressure sensitive cycle control
  • Visual and audible warnings of an incomplete crimp
  • Information can be downloaded to a computer via an optional USB adapter
  • Kit includes tool, two batteries, a charger, and a case
  • Twenty-minute charging time

Comparison

3,5000-lb. and 8,000-lb. Battery Crimp Tools

 

Feature 3,500-lb. Tool 8,000-lb. Tool
Maximum Crimping Force 15.6 kn [1.75 ton] 35 kn 9 [4 Ton]
Average Crimping Time 2 sec 4 sec
Average Crimps Per Charge Approx. 150 Approx. 85
Length 254mm [10.00"] 337mm [13.25"]
Width 73mm [2.87"] 73mm [2.87"]
Depth 114mm [4.50'] 114mm [4.5"]

Applications

Portable Crimping

3,500-lb. Crimp Tool

  • PIDG Terminals and Splices
  • PLASTI-GRIP Terminals

 

8,000-lb. Crimp Tool

  • Terminals and Splices
  • TERMINYL and PLASTI-GRIP
  • SOLISTRAND
  • STRATOTHERM