CAP 6T Press-Fit Machine

Connector Press-Fit Machines

Our extensive offering of premier compliant pin, solder free insertion presses provides machine technology that yields higher quality and lower applied cost to the manufacturing process.

Our connector press-fit machines provide end users with a faster, more reliable and less operator intensive method for processing compliant pin connectors. These machines handle the most demanding applications from daughter cards to mid-planes to back-planes. Offering fast, simple product presentation while providing full control and monitoring of force, distance, and speed for quality assurance. The result? Quality is maximized, yield is improved, and costs are reduced. Each press is programmed and run via a PC with Windows XP Professional, with all product, tool, and process information stored in a database. During operation, all necessary adjustments to the press stroke (i.e., starting clearances, min/max force requirements, speed) are completed automatically without operator intervention. Imagine how much scrap and rework from common operator errors this will prevent.

TE Connectivity Insertion Machine platforms combined with performance enhancing accessories provide the flexibility to meet a wide range of customer requirements in the manufacturing of printed circuit boards.
Pin Insertion and Press-Fit Machines,
Product Catalog
  1. Press Fit Machines - Productronica 2013 (English)

Taking advantage of complaint pin technology technology’s solder free process for higher quality and lower applied costs, TE’s line of Servo Electric Presses has provided manufacturers with over 15 years of proven application tooling. Watch a demonstration of one of our presses during Productronica 2013.

Features

Press Style, Force, and Capacity

Feature CAP 6T CBP 5T CMP 6T CMP 12T CSM 5T
Press Styl Automatic Semi-Automatic Manual Manual Semi-Automatic
Press Force 6 Tons [53 kN] 5 Tons [44 kN] 6 Tons [53 kN] 12 Tons [107 kN] 5 Tons [44 kN]
Programmable Yes Yes Yes Yes No
Housing Capacity 30 x 36" [76 x 910mm] 18 x 24" [460 x 610mm] 24 x 36" [610 x 915mm] 30 x 36" [760 x 900mm] 8 x 11" [205 x 280mm]

Applications

Printed Circuit Bords (PCB's)
  • Daughter cards
  • Mid-planes
  • Back-planes
  • Low to medium production volumes
CAP 6T Press-Fit Machine

Connector Press-Fit Machines

Our extensive offering of premier compliant pin, solder free insertion presses provides machine technology that yields higher quality and lower applied cost to the manufacturing process.

Our connector press-fit machines provide end users with a faster, more reliable and less operator intensive method for processing compliant pin connectors. These machines handle the most demanding applications from daughter cards to mid-planes to back-planes. Offering fast, simple product presentation while providing full control and monitoring of force, distance, and speed for quality assurance. The result? Quality is maximized, yield is improved, and costs are reduced. Each press is programmed and run via a PC with Windows XP Professional, with all product, tool, and process information stored in a database. During operation, all necessary adjustments to the press stroke (i.e., starting clearances, min/max force requirements, speed) are completed automatically without operator intervention. Imagine how much scrap and rework from common operator errors this will prevent.

TE Connectivity Insertion Machine platforms combined with performance enhancing accessories provide the flexibility to meet a wide range of customer requirements in the manufacturing of printed circuit boards.
Pin Insertion and Press-Fit Machines,
Product Catalog
  1. Press Fit Machines - Productronica 2013 (English)

Taking advantage of complaint pin technology technology’s solder free process for higher quality and lower applied costs, TE’s line of Servo Electric Presses has provided manufacturers with over 15 years of proven application tooling. Watch a demonstration of one of our presses during Productronica 2013.

Features

Press Style, Force, and Capacity

Feature CAP 6T CBP 5T CMP 6T CMP 12T CSM 5T
Press Styl Automatic Semi-Automatic Manual Manual Semi-Automatic
Press Force 6 Tons [53 kN] 5 Tons [44 kN] 6 Tons [53 kN] 12 Tons [107 kN] 5 Tons [44 kN]
Programmable Yes Yes Yes Yes No
Housing Capacity 30 x 36" [76 x 910mm] 18 x 24" [460 x 610mm] 24 x 36" [610 x 915mm] 30 x 36" [760 x 900mm] 8 x 11" [205 x 280mm]

Applications

Printed Circuit Bords (PCB's)
  • Daughter cards
  • Mid-planes
  • Back-planes
  • Low to medium production volumes