Overview

In this tubing type, the electrical and physical properties of cable oversheath and core insulation of low voltage cables are combined with ruggedness and easy installation. On heating, TE’s Raychem WCSM tubing recovers to the original smaller diameter, fitting tightly over a wide range of cable sizes and accessories because of its high shrink ratio. At the same time the tubing’s inner sealant wall gives a reliable moisture seal over the most irregular shapes. TE’s Raychem WCSM tubing mechanical strength enables immediate backfilling of cable trenches after jointing. Widely used to insulate, protect and seal power cable joints, accessories and electrical connections, it is one result of our extensive capability in materials technology. Shelf-life restrictions usually associated with tapes or resins or cold applied products do not apply and the completed installation may be taken into service at once. TE’s Raychem WCSM tubing is fast and easily installed and has proven its long term reliability in harsh climatic conditions and polluted environments.

Key Features

  • Excellent electrical characteristics and mechanical strength for low voltage applications
  • Material formulation ensures top end performance
  • Halogen-free material content, non-corrosive, non-toxic
  • Material hardness increased
  • Silicon-free material content, no disturbance of coating equipment
  • Compliant to RoHS and REACH regulations
  • Stabilized against UV

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Material System  Crosslinked Polyolefin

  • Technology  Heat Shrink

  • Product Type  Heat Shrink Tubing

  • Adhesive Coating  Yes

  • Shrink Ratio  > 3:1

  • Wall Style (Excluding Adhesive)  Single

  • Coating Style  Inline

Body Features

  • Flexibility  Semi-Rigid

  • Color  Black

Dimensions

  • Application Diameter (Max) (mm) 10, 100, 118, 14, 144, 162, 180, 22, 225, 295, 31, 350, 44, 50, 63, 81

  • Application Diameter (Min) (mm) 105, 125, 13, 18, 22, 28, 3.5, 33, 39, 4.5, 55, 6.5, 72, 9

  • Expanded Inside Diameter (Min) (mm) 12, 16, 24, 34, 48, 56, 70, 90, 110, 130, 160, 180, 200, 250, 320, 385

  • Recovered Inside Diameter (Max) (mm) 3, 4, 6, 8, 12, 16, 20, 25, 30, 35, 50, 65, 95, 110

  • Cut Length (mm) 100, 1000, 1100, 1200, 125, 1250, 1300, 1350, 150, 1500, 1550, 170, 175, 200, 2000, 220, 225, 230, 250, 280, 300, 350, 400, 440, 450, 500, 550, 60, 600, 650, 700, 75, 750, 80, 800, 850, 900

  • Recovered Wall Thickness (Max) (mm) 2, 2.4, 2.7, 4, 4.3, 4.4, 4.5

  • Wall Thickness  Thick/Heavy

Usage Conditions

  • Flammability  Non-Flame-Retardant

Operation/Application

  • UV-Stabilized  Yes

  • Mechanical Resistance  Against Mechanical Impact or Damage

  • Marine-Offshore-Shipbuilding Certified  Yes

  • Thermal Resistance  Applicable for Low Temperatures, Applicable for High Temperatures, Flame-Retardant

  • Emission Free  No

  • Low Smoke Emission  Yes

  • Non-Toxic & Non-Corrosive Emission  Yes

  • Free of Lead, Cadmium, Heavy Metals  Yes

Industry Standards

  • CSA Certified  Yes

  • Standards  IEC 60684-3-214, IEC 60684-3-246, IEC 60684-3-247, HD631.2

  • UL Rating  Yes

Product Availability

  • Product Availability  AMERICAS, ANZPAC, ASIA, China, EMEA

Other

  • Other Colors Available  No

Related Materials

Datasheets & Catalog Pages

Terms and Conditions

Please carefully read the disclaimer before using any of this data. Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to your free of charge for your use but remains the sole property of TE Connectivity Corporation (''TE'') or SnapEDA,  Inc. or Ultra Librarian/EMA Design Automation, Inc. (collectively, "Company"). While Company has used reasonable efforts to ensure its accuracy, Company does not guarantee that it is error-free, not makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. Company expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.