Overview

Raychem Plug-In Terminations (RPIT) separable connectors are designed for both aluminum or copper conductors in accordance with IEC 60228 and are compatible with inner cone bushings size 2 (800 A) and size 3 (1250 A) as per EN 50180/EN 50181.  RPIT product series are available for system voltages from 12 kV up to 52 kV for any type of cable and are compliant with CENELEC HD 629.1.S2:2006- A1:2008 (up to 42 kV) and IEC 60840 (52 kV). In addition, RPIT terminations can be customized with an optional voltage detection point and a special material composition for harsh environments.

The inner cone termination incorporates a high-quality contact system which ensures reliable current transmission from the cable conductor to the busbar. The electrical interfaces between the silicone stress relief cone to the cable and the bushing are kept permanently sealed using a pressure component. This element is housed in the protection cover, which is sealed with heat-shrinkable tubing.

TE makes the installation and plug-in of inner cone terminations simple by using silicone component and offering an easy-to-handle installation tool, which is compatible with industry-wide standards.

 

KEY FEATURES

  • Shielded inline connection for gas insulated switchgears and transformers up to 52 kV 
  • Metal-enclosed, hermetically insulated and suitable outdoor use
  • Designed to be used for different conductor types in accordance with IEC 60228
  • Special designs for wind power stations and offshore applications with bronze protection cover
  • Optional voltage detection point

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Technology  Separable Connector

  • Connector Type  Wedge & Contact Ring

  • Bushing Type  Size 2, Size 3

  • Cable Shield Style  Copper Tape, Copper Wire

  • Insulation  Polymeric

  • Screened  Yes

  • Product Family  RPIT

Configuration Features

  • Number of Cores  1

Electrical Characteristics

  • Voltage Class (kV) ≤ 12, ≤ 24, ≤ 36, ≤ 42

Body Features

  • Conductor Material  Aluminum/Copper

Dimensions

  • Conductor Diameter (mm) 7.2 – 8.6, 8.7 – 10.2, 9 – 11, 10.3 – 12, 11 – 12.5, 11 – 13, 11.6 – 13.5, 12 – 13.5, 12.9 – 15, 13 – 15, 14.5 – 16.8, 15 – 17, 16.7 – 19.2, 17.4 – 19.4, 18.8 – 21.6, 19 – 21, 21.2 – 24.6, 22 – 24, 22.6 – 24.6, 24 – 27.6, 25 – 27, 27.3 – 32.5, 30 – 32

  • Insulation Diameter (mm) 21 – 24, 23.5 – 26.5, 26 – 29, 26.5 – 30, 28 – 31, 29 – 32, 30 – 33, 32 – 35, 33 – 36, 35 – 37.5, 36 – 39, 37 – 40, 37.5 – 40, 39 – 42, 40 – 42.5, 42 – 45, 42.5 – 45, 45 – 47.5, 47 – 50, 52 – 55

  • Cross-Section Range (mm²) 50, 70, 95, 120, 150, 185, 240, 300, 400, 500, 630

Operation/Application

  • Halogen Free  Yes

  • Marine-Offshore-Shipbuilding Certified  No

  • Free of Lead, Cadmium, Heavy Metals  Yes

  • Emission Free  Yes

  • Non-Toxic & Non-Corrosive Emission  Yes

  • Application Type  Inner Cone

Industry Standards

  • Design Specification  GB/T 12706.4-2008, HD629.1-S2

  • UL Rating  No

Product Availability

  • Product Availability  AMERICAS, ANZPAC, ASIA, EMEA

Other

  • Installation Instruction  Chinese, English, German

Related Materials

Terms and Conditions

Please carefully read the disclaimer before using any of this data. Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to your free of charge for your use but remains the sole property of TE Connectivity Corporation (''TE'') or SnapEDA,  Inc. or Ultra Librarian/EMA Design Automation, Inc. (collectively, "Company"). While Company has used reasonable efforts to ensure its accuracy, Company does not guarantee that it is error-free, not makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. Company expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.