Overview

RICS is compatible with all Raychem terminations and can thus be used to connect any type of cable, irrespective of whether it is paper or plastic insulated or has one or three cores.  The insulated adapter termination system provides perfect sealing, electrical insulation and an electrical connection between Raychem terminations and SF6-insulated switchgear up to 24 kV. The compact design of the adapters and their clear cut profiles simplify installation. The electrical connection with the aid of a stud renders additional fastening systems unnecessary.

TE Energy has several decades of experience in the field of hermetically insulated termination systems for medium voltage applications. The adapters are watertight and can operate under extreme environmental conditions with severe pollution. 

KEY FEATURES

  • Perfect sealing, electrical insulation and  electrical connection
  • Connection to bushing Type C according EN80181
  • Insulating adapter is compatible with all Raychem terminations
  • Adapters are water tight
  • Universal technology increasing the reliability, irrespective of the type of cable used in the network

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Technology  Cold Applied

  • Bushing Type  630A

  • Screened  No

  • Product Family  RICS

Configuration Features

  • Number of Cores  8

Electrical Characteristics

  • Voltage Class (kV) ≤ 12, ≤ 24

Body Features

  • Conductor Material  Aluminum/Copper

Dimensions

  • Insulation Diameter (mm) 17.5 – 24, 17.7 – 41, 21.5 – 28, 27 – 35, 32.5 – 42

  • Cross-Section Range (mm²) 25 – 50, 25 – 70, 70 – 150, 70 – 300, 95 – 185, 185 – 240, 240 – 300, 300

Operation/Application

  • Halogen Free  Yes

  • Marine-Offshore-Shipbuilding Certified  Yes

  • Free of Lead, Cadmium, Heavy Metals  Yes

  • Emission Free  Yes

  • Non-Toxic & Non-Corrosive Emission  Yes

  • Application Type  T-Adapter

Industry Standards

  • Design Specification  HD629.1-S2

  • UL Rating  No

Product Availability

  • Product Availability  AMERICAS, ANZPAC, ASIA, China, EMEA

Other

  • Installation Instruction  Bulgarian, Croatian, Czech, Danish, Dutch, English, Estonian, Finnish, Flemish, French, German, Hebrew, Hungarian, Latvian, Lithuanian, Macedonian, Norwegian, Polish, Romanian, Russian, Serbian, Slovak, Slovenian, Swedish

Related Materials

Catalog Pages/Data Sheets

Terms and Conditions

Please carefully read the disclaimer before using any of this data. Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to your free of charge for your use but remains the sole property of TE Connectivity Corporation (''TE'') or SnapEDA,  Inc. or Ultra Librarian/EMA Design Automation, Inc. (collectively, "Company"). While Company has used reasonable efforts to ensure its accuracy, Company does not guarantee that it is error-free, not makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. Company expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.