Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connection Type  SMA Plug

  • Product Type  Antenna

Configuration Features

  • Bands  Dual Band, Triple Band

  • Antenna Style  External

  • Antenna Type  Enclosure

  • Number of Ports  2, 3

Electrical Characteristics

  • Impedance (Ω) 50

Signal Characteristics

  • Gain (Max) (dB) 4.5

  • Frequency Band (MHz) 1562 – 1612, 1710 – 3800, 698 – 960

Body Features

  • Weight (g) 337

Mechanical Attachment

  • Mounting Style  External Antenna

  • Polarization  Right Hand Circular

  • Region  Global


  • Length of Coax Cable  3000 mm [ 118.1 in ]

  • Length  150 mm [ 5.9 in ]

  • Width  45 mm [ 1.77 in ]

  • Height  49 mm [ 1.9 in ]

  • Diameter  16 mm [ .63 in ]


  • Wireless Standard  GPS

Industry Standards

  • Wireless Application  GPS, GSM, LTE, WiMAX

Packaging Features

  • Packaging Method  Bag/Box

Related Materials

Catalog Pages/Data Sheets

Terms and Conditions

Please carefully read the disclaimer before using any of this data. Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.


This information has been provided to your free of charge for your use but remains the sole property of TE Connectivity Corporation (''TE'') or SnapEDA,  Inc. or Ultra Librarian/EMA Design Automation, Inc. (collectively, "Company"). While Company has used reasonable efforts to ensure its accuracy, Company does not guarantee that it is error-free, not makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. Company expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.